Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SAFETY MODULE FOR PLC TM2xx, 1 FUNCTION, CAT4, SPRING TERMINALS

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM3 Safety
    product or component type
    Safety module
    device short name
    TM3SAF
    safety module application
    For emergency stop and switch monitoring
    function of module
    Emergency stop monitoring 1-channel wiring
    Emergency stop monitoring 2-channel wiring
    Monitoring of a movable guard with 2 switches and automatic start
    safety level
    Can reach PL e/category 4 EN/ISO 13849-1:2008
    Can reach PL e/category 4 EN/ISO 13849-2:2012
    Can reach SILCL 3 EN/IEC 62061:2005
    Can reach SIL 3 EN/IEC 61508:2010
    Complementary
    safety reliability data
    DC = 95 % EN/ISO 13849-1
    PFHd = 5E-9 1/h IEC 61508-1 1 operation/hour DC-13 24 V DC 4 A
    PFHd = 30E-9 1/h IEC 61508-1 60 operations/hour DC-13 24 V DC 1 A
    MTTFd = 500 years EN/ISO 13849-1 1 operation/hour DC-13 24 V DC 4 A
    MTTFd = 85 years EN/ISO 13849-1 60 operations/hour DC-13 24 V DC 1 A
    SFF = 95 % IEC 61508-1
    HFT = 1 IEC 61508-1
    Type = A IEC 61508-1
    synchronisation time between inputs
    Unlimited
    connections - terminals
    Captive spring terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² flexible without cable end 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² solid without cable end 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² flexible without cable end other terminals
    Captive spring terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² solid without cable end other terminals
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 0.5 mm² flexible with cable end, with bezel other terminals
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 1.5 mm² flexible with cable end, without bezel other terminals
    output type
    Relay instantaneous opening 3 NO potential free
    number of safety circuits
    3 NO (relay instantaneous opening)
    maximum switching voltage
    230 V utilisation category AC-15 at 50 Hz (relay instantaneous opening)
    24 V utilisation category DC-13 (relay instantaneous opening)
    [Us] rated supply voltage
    24 V DC - 15...20 %
    power consumption in W
    0.2 W 5 V DC
    3.6 W 24 V DC
    input protection type
    Internal, electronic
    [Uc] control circuit voltage
    24 V DC
    cable distance between devices
    30 m
    breaking capacity
    360 VA holding AC-15 B300 relay output
    3600 VA inrush AC-15 B300 relay output
    breaking capacity
    4 A 24 V 50 ms DC-13 relay output
    output thermal current
    6 A per relay relay output
    [Ith] conventional free air thermal current
    18 A
    associated fuse rating
    4 A gG or gL relay output EN/IEC 60947-5-1
    6 A fast blow relay output EN/IEC 60947-5-1
    minimum output current
    10 mA relay output
    output voltage
    10 V relay output
    response time on input open
    <= 40 ms
    [Ui] rated insulation voltage
    300 V 2 IEC 60647-5-1
    [Uimp] rated impulse withstand voltage
    4 kV III IEC 60647-5-1
    current consumption
    100 mA 24 V DC external supply
    local signalling
    8 LEDs green/red user
    electrical connection
    Spring terminal
    standards
    EN/ISO 13849-1:2008
    EN/ISO 13849-2:2012
    EN/IEC 62061:2005
    EN/IEC 61508:2010
    EN/IEC 60947-5-1:2010
    EN/IEC 61131-2:2007
    EN/IEC 60204-1:2005
    EN/IEC 60204-1:2009/A1
    IEC 61010-1:2010
    EN 50581:2012
    product certifications
    EAC
    RCM
    ANSI Haz Loc Class 1 Division 2 (pending)
    UL 61010-2-201
    CSA 61010-2-201 (pending)
    CSA Haz Loc Class 1 Division 2 (pending)
    TÜV
    marking
    UL
    REACH
    CE
    TÜV
    EFUP 10
    CSA
    RCM
    EAC
    electromagnetic compatibility
    Electrostatic discharge immunity test 8 kV air discharge conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test 6 kV contact discharge conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields 10 V/m 80 MHz to 1 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Magnetic field at power frequency 30 A/m 50...60 Hz conforming to EN/IEC 61000-4-8
    Electrical fast transient/burst immunity test 3 kV power lines (DC) conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test 2 kV I/O conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test 1 kV power lines (DC) conforming to EN/IEC 61000-4-5
    Conducted RF disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    Radiated emission 40 dBµV/m class A 24 V conforming to EN 55011
    Radiated emission 47 dBµV/m class A 24 V conforming to EN 55011
    mounting support
    Wall mount using attached fasteners
    Rail top hat type TH35-7.5 IEC 60715
    Rail top hat type TH35-15 IEC 60715
    height
    94 mm
    depth
    73 mm
    width
    43.7 mm
    product weight
    0.19 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN 1088/ISO 14119
    EN/IEC 60947-1
    EN/ISO 13850
    EN 60204-1
    resistance to electrostatic discharge
    6 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
    resistance to fast transients
    3 kV power lines (DC) EN/IEC 61000-4-4 DC
    2 kV I/O lines EN/IEC 61000-4-4
    surge withstand
    1 kV power lines (DC) differential mode EN/IEC 61000-4-5 DC
    1 kV power lines (DC) common mode EN/IEC 61000-4-5 DC
    resistance to conducted disturbances
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    electromagnetic emission
    Radiated emissions 50 dBµV/m class A 24 V DC 30...230 Hz IEC 61131-3
    Radiated emissions 57 dBµV/m class A 24 V DC 230...1000 Hz IEC 61131-3
    ambient air temperature for operation
    -10...55 °C horizontal installation
    ambient air temperature for storage
    -25...70 °C
    relative humidity
    10...95 % without condensation in operation
    10...95 % without condensation in storage
    IP degree of protection
    IP20 EN/IEC 60529 terminals
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    +/- 3.5 mm 5...150 Hz IEC 60068-2-6
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    mechanical robustness
    Bumps 6 ms 300 shocks 25 gn IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1408  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon TM3 Modules d'extension d'E/S pour contrôleurs logiques Modicon (Version 6.1)
    Modicon TM3 I/O expansion modules for Modicon controllers (Version 6.1)
    User guide
    Date
    Size
    Add to My Documents
    SoMachine Basic, Betriebshandbuch (Version 10)
    Modicon TM3 - Modules de sécurité, Guide de référence du matériel (Version 03)
    Modicon TM3 - Erweiterungsmodule, Programmierhandbuch (Version 09)
    Modicon TM3 - Moduli di espansione, Guida alla programmazione (Version 09)
    Modicon TM3 - Moduli Safety, Guida hardware (Version 00)
    Modicon TM3 - Módulos de ampliación, Guía de programación (Version 09)
    Modicon TM3 - Safety Modules, Hardware Guide (Version 01)
    Modicon TM3 - Modules de sécurité, Guide de référence du matériel (Version 00)
    Modicon TM3 - Módulos de segurança do, Guia de hardware (Version 03)
    Modicon TM3 - Sicherheitsmodule, Hardwarehandbuch (Version 03)
    SoMachine Basic, Çalıştırma Kılavuzu (Version 10)
    SoMachine Basic, Guide d’utilisation (Version 10)
    Modicon TM3 扩展模块 编程指南 (Version 09)
    Modicon TM3 - Moduli Safety, Guida hardware (Version 03)
    Modicon TM3 - 安全模块 , 硬件指南 (Version 03)
    Modicon TM3 - Güvenlik Modülleri, Hardware Kılavuzu (Version 03)
    Modicon TM3 - Módulos de seguridad, Guía de hardware (Version 03)
    Modicon TM3 - Safety Modules, Hardware Guide (Version 03)
    SoMachine Basic, 操作指南 (Version 10)
    SoMachine Basic - Guía de funcionamiento (Version 10)
    SoMachine Basic, Manual de instruções (Version 10)
    SoMachine Basic - Guida operativa (Version 10)
    SoMachine Basic - Operating guide (Version 10)
    Modicon TM3 - Módulos de segurança do, Guia de hardware (Version 00)
    Modicon TM3 - Sicherheitsmodule, Hardwarehandbuch (Version 00)
    Modicon TM3 - Módulos de seguridad, Guía de hardware (Version 00)
    Modicon TM3 - 安全模块 , 硬件指南 (Version 00)
    Modicon TM3 - Güvenlik Modülleri, Hardware Kılavuzu (Version 00)
    Modicon TM3 - Modules d’extension, Guide de programmation (Version 09)
    Modicon TM3 - Expansion Modules - Programming Guide (Version 00)
    Modicon TM3 Bus Coupler - Hardware Guide (Version 00)
    Modicon TM3 - Expansion Modules, Programming Guide (Version 09)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for TM3SAF5RG: SAFETY MODULE FOR PLC TM2xx, 1 FUNCTION, CAT4, SPRING TERMINALS (Version 2.0)
    CAD for TM3SAF5RG: SAFETY MODULE FOR PLC TM2xx, 1 FUNCTION, CAT4, SPRING TERMINALS (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate TM3 Safety (FS) (Version 1.0)
    Date 7/20/19
    Size 407.1 KB
    UL Certificate TM3 Safety (Version 1.0)
    Date 6/14/16
    Size 406.7 KB
    EC_TypeExamination_Certificate_TUEVNORD (Version 1.0)
    CSA Certificate TM3 Safety (Version 1.1)
    Date 5/28/19
    Size 172.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM3SAF5R, TM3SAF5RG TM3 Safety Modules, Instruction Sheet (Version 00)
    TM3SAF5R, TM3SAF5RG TM3 Safety Modules, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Modicon DoC TM3 Accessory (Version 1.2)
    Date 7/21/17
    Size 285.5 KB
    Modicon DoC TM3 Safety (Version 1.2)
    Date 6/6/16
    Size 135.3 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    TM3... Safety Module, Product End-of-Life Instructions (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TM3... Safety Module, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (*)
    8.5 mm/0.33 in when the clamp is pulled out.


  • Mounting and Clearance

    Spacing Requirements



    Mounting on a Rail


    Incorrect Mounting



    Mounting on a Panel Surface


    (1)
    Install a mounting strip

    Mounting Hole Layout



  • Connections and Schema

    Emergency Stop Wiring Diagram


    S1 :
    Emergency stop switch
    S2 :
    Start switch
    (1)
    Safety outputs
    (2)
    Monitored start
    (3)
    Non-monitored start
    (4)
    For automatic start, directly connect [S33] and [S39] terminals
    (5)
    Second external device monitoring channel. Connect [S41] and [S42] terminals if not used
    (6)
    Fuses. Refer to technical specifications for fuse values
    (7)
    Non-safety related TM3 Bus communication with logic controller


    Protective Guard Wiring


    (1)
    Protective guard