Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Logic/motion controller - Modicon M262
    product or component type
    Motion controller
    [Us] rated supply voltage
    24 V DC - 15...20 %
    overvoltage protection
    With
    discrete input number
    4 discrete input fast input IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    4 transistor fast output
    discrete output voltage
    24 V DC
    discrete output current
    0.5 A for transistor output (Q0...Q3)
    0.5 A for fast output (Q0...Q3)
    Complementary
    discrete I/O number
    8
    number of I/O expansion module
    7 (local)
    7 (remote)
    14 (distributed)
    supply voltage limits
    DC
    inrush current
    40 A
    PLC Power Consumption
    82 W
    discrete input logic
    Sink or source
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V for DC
    voltage state 0 guaranteed
    <= 5 V for DC
    discrete input current
    7.5 mA for input
    7.5 mA for fast input
    input impedance
    2.81 kOhm for input
    response time
    <= 1 µs turn-on for fast input I0...I3 terminal(s)
    <= 1 µs turn-off for fast input I0...I3 terminal(s)
    <= 1 µs turn-on for fast output Q0...Q3 terminal(s)
    <= 1 µs turn-off for fast output Q0...Q3 terminal(s)
    configurable filtering time
    12 ms for fast input
    0.001 ms for fast input
    0.002 ms for fast input
    0.005 ms for fast input
    0.01 ms for fast input
    0.05 ms for fast input
    0.1 ms for fast input
    0.5 ms for fast input
    1 ms for fast input
    4 ms for fast input
    discrete output logic
    Source
    output voltage limits
    30 V DC
    current per output common
    <= 0.5 A for fast output with Q0...Q3
    accuracy
    +/- 0.1 % at 0.02...0.1 kHz for fast output
    +/- 1 % at 0.1...1 kHz for fast output
    leakage current
    <= 10 µA for output
    tungsten load
    <<= 1.5 W
    protection type
    Short-circuit and overload protection with automatic reset
    Reverse polarity protection
    Short-circuit protection
    reset time
    200 ms automatic reset fast output
    memory capacity
    32 MB for program
    256 MB for system memory RAM
    data backed up
    Built-in flash memory 1 GB for backup of user programs
    data storage equipment
    SD card <= 32 GB (optional)
    backup time
    1000 h at 25 °C
    execution time for 1 KInstruction
    0.005 ms
    application structure
    8 event tasks
    4 cyclic master tasks
    3 cyclic master tasks + 1 freewheeling task
    8 external event tasks
    realtime clock
    With
    clock drift
    <= 10 s/month
    <= 10 s/month at 25 °C
    positioning functions
    Libraries axes coordinated function
    Libraries axes synchronous function
    Sercos 3 motion bus function
    product compatibility
    External encoder 5/24 V DC no encoder power supply
    encoder type
    Incremental encoder
    SSI absolute encoder
    integrated connection type
    USB port
    Ethernet port1 with RJ45 connector
    Ethernet port2 / switch with RJ45 connector
    Isolated serial link with RJ45 connector and RS232/RS485 interface
    transmission rate
    1.2...115 kbit/s (115 kbit/s by default) for RS485
    1.2...115 kbit/s (115 kbit/s by default) for bus length of 15 m for RS485
    1.2...115 kbit/s (115 kbit/s by default) for bus length of 3 m for RS232
    480 Mbit/s for bus length of 3 m for USB
    10/100 Mbit/s for Ethernet1
    1.2...115 kbit/s (115 kbit/s by default) for RS232
    1 Gbit/s for Ethernet2
    1000k/bits for bus length of 20 m for CANopen
    800k/bits for bus length of 40 m for CANopen
    500k/bits for bus length of 100 m for CANopen
    480 Mbit/s for USB
    250k/bits for bus length of 250 m for CANopen
    125k/bits for bus length of 500 m for CANopen
    50k/bits for bus length of 1000 m for CANopen
    1 Gbit/s
    20k/bits for bus length of 2500 m for CANopen
    1000k/bits for CANopen
    800k/bits for CANopen
    500k/bits for CANopen
    250k/bits for CANopen
    125k/bits for CANopen
    50k/bits for CANopen
    20k/bits for CANopen
    10/100 Mbit/s
    communication port protocol
    Ethernet IP/Modbus TCP
    Serial link - RTU/ASCII
    Sercos III
    communication service
    Ethernet/IP adapter
    DHCP client
    IEC VAR ACCESS
    Modbus TCP client
    Modbus TCP server
    Web server
    SNMP client/server
    FTP client/server
    SQL client
    Send and receive email from the controller based on TCP/UDP library
    OPC UA server
    DNS client
    SERCOS III
    local signalling
    PWR: 1 LED (green/red)
    RUN: 1 LED (green/red)
    ERROR (fault): 1 LED (green/red)
    Stop forced: 1 LED (green/red)
    I/O error (I/O): 1 LED (green/red)
    Sd card activity: 1 LED (green/orange)
    SL activity: 1 LED (green/orange)
    ETH1 state: 1 LED (green/red)
    ETH2 state: 1 LED (green/red)
    EIP MS: 1 LED (green/red)
    EIP NS: 1 LED (green/red)
    Sercos: 1 LED (green/red)
    electrical connection
    Removable spring terminal block for connecting the 24 V DC power supply
    Removable spring terminal block
    cable distance between devices
    <<= 3 m shielded cable: for fast input
    <<= 3 m shielded cable: for fast output
    <<= 50 m unshielded cable: for input
    <<= 50 m unshielded cable: for output
    insulation
    Non-insulated between inputs
    Non-insulated between outputs
    Non-insulated between supply and ground
    Between fast input and internal logic at 550 V AC
    Between output and internal logic at 550 V AC
    Between fast output and internal logic at 550 V AC
    Between input and output at 550 V AC
    Between supply and internal logic at 550 V AC
    surge withstand
    1 kV input common mode conforming to EN/IEC 61000-4-5
    1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
    1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
    0.5 kV relay output differential mode conforming to EN/IEC 61000-4-5
    1 kV transistor output common mode conforming to EN/IEC 61000-4-5
    web services
    Web server
    Web visu
    maximum number of connections
    64 Ethernet/IP device
    64 Modbus TCP device
    CANopen feature profile
    DR 303-1
    DS 301 V4.02
    mounting support
    Plate or panel with fixing kit
    Rail top hat type TH35-15 conforming to IEC 60715
    Rail top hat type TH35-7.5 conforming to IEC 60715
    height
    100 mm
    depth
    90 mm
    width
    125 mm
    product weight
    0.67 kg
    Environment
    standards
    EN 61131-2
    ANSI/ISA 12-12-01
    CSA C22.2 No 213
    UL 61010-1
    UL 61010-2-201
    CSA C22.2 No 61010-2-201
    CSA C22.2 No 61010-1
    product certifications
    CE
    cULus
    RCM
    EAC (pending)
    Achilles
    resistance to electrostatic discharge
    8 kV on air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
    1 kV (serial link) conforming to EN/IEC 61000-4-4
    1 kV (input) conforming to EN/IEC 61000-4-4
    1 kV (transistor output) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-4
    3 V 0.1...80 MHz
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz)
    electromagnetic emission
    Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10...150 kHz EN/IEC 55011
    Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5...30 MHz EN/IEC 55011
    Radiated emissions - test level: 40 dBµV/m at 30...230 kHz EN/IEC 55011
    Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150...1500 kHz EN/IEC 55011
    Radiated emissions at 230...1000 MHz EN/IEC 55011
    immunity to microbreaks
    0.01 ms
    ambient air temperature for operation
    -20...60 °C (horizontal installation)
    -20...50 °C (vertical installation)
    -20...45 °C (flat mounting)
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    10...95 % (without condensation) in operation
    10...95 % (without condensation) in storage
    IP degree of protection
    IP20
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    3.5 mm at 2...8.4 Hz on symmetrical rail
    1 gn at 8.4...200 Hz on symmetrical rail
    3.5 mm at 2...8.4 Hz on panel mounting
    1 gn at 8.4...200 Hz on panel mounting
    shock resistance
    15 gn for 11 ms
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon M262 – Contrôleur Logique/Mouvement (Version 1.1)
    Logic/Motion controller – Modicon M262 (Version 1.1)
    User guide
    Date
    Size
    Add to My Documents
    Modicon M262 Logic/Motion Controller - System Functions and Variables - System Library Guide (Version 00)
    Modicon M262 Logic/Motion Controller - Programming Guide (Version 00)
    Modicon M262 Logic/Motion Controller - Hardware Guide (Version 00)
    EcoStruxure Machine Expert EtherNet/IP - User Guide (Version 00)
    EcoStruxure Machine Expert Modbus TCP - User Guide (Version 00)
    EcoStruxure Machine Expert Industrial Ethernet Overview - User Guide (Version 00)
    Modicon M262 Logic/Motion Controller - Encoder Library Guide (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    M262_20190513_Notice of Authorization (Version 1.0)
    RCM_SupplierDeclarationOfConformity_M262 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM262. Logic/Motion Controller, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    MOD2019002.00_DeclarationOfConformity_TM262_TMS_TM3XHSC_signed (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Logic/Motion Controller - Modicon M262, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Logic/Motion Controller - Modicon M262, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Side and Front Views



  • Mounting and Clearance

    Correct Mounting Position




    Acceptable Mounting Position



    Incorrect Mounting Positions





    Minimum Clearances




  • Connections and Schema

    Encoder RS422 / 24 VDC


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


    Encoder RS422 / 5 VDC or Push Pull


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


    Encoder SSI


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


Compare products: /