Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Logic/Motion controller Modicon M262
Schneider Electric TM262L20MESE8T Image

TM262L20MESE8T

Green premium brand logo
Schneider Electric TM262L20MESE8T Image
TM262L20MESE8T
Green premium brand logo

Logic Controller M262, 3ns/1 KInstruction, Ethernet

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Logic/motion controller - Modicon M262
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC - 15...20 %
    discrete input number
    4, discrete input fast input conforming to IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    4 transistor fast output
    discrete output voltage
    24 V DC
    discrete I/O number
    8
    communication port protocol
    Ethernet IP/Modbus TCP
    Serial link - RTU/ASCII
    Complementary
    overvoltage protection
    With
    discrete output current
    0.5 A for transistor output (Q0...Q3)
    0.5 A for fast output (Q0...Q3)
    maximum number of I/O expansion module
    7 (remote)
    7 (local)
    supply voltage limits
    20.4…28.8 V DC
    inrush current
    40 A
    PLC Power Consumption
    82 W
    discrete input logic
    Sink or source
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V for DC
    voltage state 0 guaranteed
    <= 5 V for DC
    discrete input current
    7.5 mA for input
    7.5 mA for fast input
    input impedance
    2.81 kOhm for input
    response time
    <= 1 µs turn-on, I0...I3 terminal(s) for fast input
    <= 1 µs turn-off, I0...I3 terminal(s) for fast input
    <= 1 µs turn-on, Q0...Q3 terminal(s) for fast output
    <= 1 µs turn-off, Q0...Q3 terminal(s) for fast output
    configurable filtering time
    0.001 ms for fast input
    0.002 ms for fast input
    0.005 ms for fast input
    0.01 ms for fast input
    0.05 ms for fast input
    0.1 ms for fast input
    0.5 ms for fast input
    1 ms for fast input
    4 ms for fast input
    12 ms for fast input
    discrete output logic
    Source
    output voltage limits
    30 V DC
    maximum current per output common
    0.5 A with Q0...Q3 for fast output
    accuracy
    +/- 0.1 % at 0.02…0.1 kHz for fast output
    +/- 1 % at 0.1…1 kHz for fast output
    maximum leakage current
    10 µA for output
    maximum tungsten load
    <1.5 W
    protection type
    Short-circuit and overload protection with automatic reset
    Reverse polarity protection
    Short-circuit protection
    reset time
    200 ms automatic reset fast output
    memory capacity
    32 MB for program RAM
    32 MB for OS/website RAM
    192 MB for system memory RAM
    data backed up
    256 MB built-in flash memory for backup of user programs
    data storage equipment
    <= 32 GB SDHC card (optional)
    backup time
    1000 h at 25 °C
    execution time for 1 KInstruction
    0.005 ms
    application structure
    8 event tasks
    4 cyclic master tasks
    3 cyclic master tasks + 1 freewheeling task
    8 external event tasks
    realtime clock
    With
    clock drift
    <= 10 s/month at 25 °C
    <= 10 s/month
    positioning functions
    Libraries axes coordinated function
    integrated connection type
    USB type mini B
    EtherNet port1 Ethernet 1 with RJ45 connector
    EtherNet port2 / switch Ethernet 2 with 2 RJ45 connector
    transmission rate
    115 kbit/s for bus length of 15 m for RS485
    115 kbit/s for bus length of 3 m for RS232
    115 kbit/s for RS485
    480 Mbit/s for bus length of 3 m for USB
    10/100 Mbit/s for Ethernet1
    115 kbit/s for RS232
    1 Gbit/s for Ethernet2
    1000 kbit/s for bus length of 20 m for CANopen
    800 kbit/s for bus length of 40 m for CANopen
    500 kbit/s for bus length of 100 m for CANopen
    250 kbit/s for bus length of 250 m for CANopen
    480 Mbit/s for USB
    125 kbit/s for bus length of 500 m for CANopen
    10/100 Mbit/s
    50 kbit/s for bus length of 1000 m for CANopen
    1 Gbit/s
    20 kbit/s for bus length of 2500 m for CANopen
    1000 kbit/s for CANopen
    800 kbit/s for CANopen
    500 kbit/s for CANopen
    250 kbit/s for CANopen
    125 kbit/s for CANopen
    50 kbit/s for CANopen
    20 kbit/s for CANopen
    communication service
    Ethernet/IP adapter
    DHCP client
    IEC VAR ACCESS
    Modbus TCP client
    Modbus TCP server
    SNMP client/server
    FTP client/server
    SQL client
    Send and receive email from the controller based on TCP/UDP library
    Web server
    OPC UA server
    DNS client
    Web visu
    Ethernet RSTP
    local signalling
    1 LED (green/red)PWR:
    1 LED (green/red)RUN:
    1 LED (green/red)ERROR (fault):
    1 LED (green/red)stop forced:
    1 LED (green/red)I/O error (I/O):
    1 LED (green/orange)Sd card activity:
    1 LED (green/orange)SL activity:
    1 LED (green/red)ETH1 state:
    1 LED (green/red)ETH2 state:
    1 LED (green/red)EIP MS:
    1 LED (green/red)EIP NS:
    electrical connection
    removable spring terminal block
    removable spring terminal blockfor connecting the 24 V DC power supply
    maximum cable distance between devices
    Shielded cable: <3 m for fast input
    Shielded cable: <3 m for fast output
    Unshielded cable: <50 m for input
    Unshielded cable: <50 m for output
    insulation
    Between fast input and internal logic at 550 V AC
    Non-insulated between inputs
    Between output and internal logic at 550 V AC
    Between fast output and internal logic at 550 V AC
    Non-insulated between outputs
    Between input and output at 550 V AC
    Between supply and internal logic at 550 V AC
    Non-insulated between supply and ground
    surge withstand
    1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
    1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
    0.5 kV relay output differential mode conforming to EN/IEC 61000-4-5
    1 kV input common mode conforming to EN/IEC 61000-4-5
    1 kV transistor output common mode conforming to EN/IEC 61000-4-5
    maximum number of connections
    64 Ethernet/IP device
    64 Modbus TCP device
    CANopen feature profile
    DR 303-1
    DS 301 V4.02
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    100 mm
    depth
    90 mm
    width
    125 mm
    net weight
    0.655 kg
    Environment
    standards
    UL 61010-1
    UL 61010-2-201
    CSA C22.2 No 61010-1
    CSA C22.2 No 61010-2-201
    CSA C22.2 No 213
    ANSI/ISA 12-12-01
    EN 61131-2
    product certifications
    CE
    CULus
    RCM
    EAC (pending)
    Achilles
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
    1 kV (serial link) conforming to EN/IEC 61000-4-4
    1 kV (input) conforming to EN/IEC 61000-4-4
    1 kV (transistor output) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-4
    3 V 0.1...80 MHz
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz)
    electromagnetic emission
    Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 40 dBµV/m at 30…230 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to EN/IEC 55011
    Radiated emissions at 230…1000 MHz conforming to EN/IEC 55011
    immunity to microbreaks
    0.01 ms
    ambient air temperature for operation
    -20…60 °C (horizontal installation)
    -20…50 °C (vertical installation)
    -20…45 °C (flat mounting)
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 2…8.4 Hz on symmetrical rail
    1 gn at 8.4…200 Hz on symmetrical rail
    3.5 mm at 2…8.4 Hz on panel mounting
    1 gn at 8.4…200 Hz on panel mounting
    shock resistance
    15 gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Kazakh
    • Korean
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Logic/Motion controller – Modicon M262 (Version 1.2)
    Modicon M262 – Contrôleur Logique/Mouvement (Version 1.2)
    User guide
    Date
    Size
    Add to My Documents
    EIO0000003654 (Version 00)
    Date 5/1/19
    Size 9.5 MB
    Modicon M262 Logic/Motion Controller - Programming Guide (Version 00)
    Modicon M262 Logic/Motion Controller - Guía de hardware (Version 01)
    Modicon M262 Logic/Motion Controller - System Functions and Variables - System Library Guide (Version 00)
    Modicon M262 Logic/Motion Controller - Hardware Guide (Version 01)
    Modicon M262 Logic/Motion Controller - Encoder Library Guide (Version 00)
    Modicon M262 Logic/Motion Controller - Encóder - Guía de la biblioteca (Version 00)
    EcoStruxure Machine Expert Modbus TCP - User Guide (Version 00)
    EcoStruxure Machine Expert EtherNet/IP - User Guide (Version 00)
    EcoStruxure Machine Expert Industrial Ethernet Overview - User Guide (Version 00)
    EcoStruxure Machine Expert EtherNet/IP, Benutzerhandbuch (Version 00)
    EcoStruxure Machine Expert EtherNet/IP, Guide de l'utilisateur (Version 00)
    Modicon M262 Logic/Motion Controller - Hardwarehandbuch (Version 01)
    EcoStruxure Machine Expert Modbus TCP, Guide de l'utilisateur (Version 00)
    Modicon M262 Logic/Motion Controller - 硬件指南 (Version 01)
    Modicon M262 Logic/Motion Controller - Guida hardware (Version 01)
    Logic/Motion Controller Modicon M262 - Guida alla programmazione (Version 00)
    Modicon M262 Logic/Motion Controller - Guide de référence du matériel (Version 01)
    EcoStruxure Machine ExpertTCP Modbus, Guida utente (Version 00)
    EcoStruxure Machine Expert EtherNet/IP - Kullanıcı Kılavuzu (Version 00)
    Descripción general de EcoStruxure Machine Expert Ethernet industrial, Guía del usuario (Version 00)
    EcoStruxure Machine Expert Modbus TCP, Kullanıcı Kılavuzu (Version 00)
    EcoStruxure Machine ExpertPanoramica di Industrial Ethernet, Guida utente (Version 00)
    EcoStruxure Machine Expert Modbus TCP, 用户指南 (Version 00)
    Modicon M262 Logic/Motion Controller - Guida libreria encoder (Version 00)
    EcoStruxure Machine ExpertTCP Modbus, Guia do usuário (Version 00)
    EcoStruxure Machine Expert Ethernet Industriel - Présentation, Guide de l''utilisateur (Version 00)
    Modicon M262 Logic/Motion Controller - Encoder-Bibliothekshandbuch (Version 00)
    Modicon M262 Logic/Motion Controller - Encoder - Guide de la bfibliothèque (Version 00)
    Visão geral de EcoStruxure Machine Expert Industrial Ethernet, Guia do usuário (Version 00)
    Modicon M262 Mantık/Hareket Denetleyicisi - Donanım Kılavuzu (Version 01)
    EcoStruxure Machine Expert Endüstriyel Ethernet e Genel Bakış, Kullanıcı Kılavuzu (Version 00)
    Modicon M262 Logic/Motion Controller - Programmierhandbuch (Version 00)
    Modicon M262 Logic/Motion Controller - Kodlayıcı Kitaplığı Kılavuzu (Version 1.0)
    EcoStruxure Machine Expert EtherNet/IP, Guia do usuário (Version 00)
    Controlador Logic/Motion Modicon M262 - Guia de programação (Version 00)
    Modicon M262 Logic/Motion Controller - Guia da biblioteca do codificador (Version 00)
    Modicon M262 Logic/Motion Controller - 编程指南 (Version 00)
    EcoStruxure Machine Expert Modbus TCP, Guía del usuario (Version 00)
    EcoStruxure Machine Expert 工业 Ethernet 概述 , 用户指南 (Version 00)
    EcoStruxure Machine Expert Modbus TCP, Benutzerhandbuch (Version 00)
    Modicon M262 Logic/Motion Controller - Guide de programmation (Version 00)
    Modicon M262 Logic/Motion Controller - Encoder 库指南 (Version 00)
    Controlador Logic/Motion Modicon M262 - Guia de hardware (Version 01)
    EcoStruxure Machine Expert EtherNet/IP, Guida utente (Version 00)
    EcoStruxure Machine Expert Industrial Ethernet - Überblick, Benutzerhandbuch (Version 00)
    EcoStruxure Machine Expert EtherNet/IP, 用户指南 (Version 00)
    EcoStruxure Machine Expert EtherNet/IP, Guía del usuario (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    KC_Certificate_M262_Logic (Version 1.0)
    Date 8/30/19
    Size 197.2 KB
    M262_20190513_Notice of Authorization (Version 1.0)
    RCM_SupplierDeclarationOfConformity_M262 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM262. Logic/Motion Controller, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    MOD2019002.00_DeclarationOfConformity_TM262_TMS_TM3XHSC_signed (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Logic/Motion Controller - Modicon M262, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Logic/Motion Controller - Modicon M262, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Side and Front Views



  • Mounting and Clearance

    Correct Mounting Position




    Acceptable Mounting Position



    Incorrect Mounting Positions





    Minimum Clearances




  • Connections and Schema

    Encoder RS422 / 24 VDC


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


    Encoder RS422 / 5 VDC or Push Pull


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


    Encoder SSI


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


Compare products: /