Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Modicon M17 Performance Display 28 I/Os, Eth, Solid State Relay

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Programmable controllers
    product specific application
    HVAC control
    variant
    Programmable
    Total inputs/outputs
    28
    discrete input number
    8
    discrete output number
    1 for relay outputs SPDT with independent common
    3 for relay outputs SPST with same common
    2 for relay outputs SPST with same common
    2 for solid state, isolated SSR with independent common
    discrete output current
    0.5 A for solid state, isolated
    3 A for relay SPST
    3 A for relay SPDT
    analogue input number
    8 configurable by pair
    analogue output number
    2 voltage, range: 0...10 V
    2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz)
    Complementary
    number of port
    1 CAN port - screw terminal block
    1 USB type A - USB type A female
    1 USB type mini B - USB device port Mini-B
    2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
    1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
    input/output number
    8 digital input(s)
    8 analog input(s)
    4 analog output(s)
    8 digital output(s)
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V AC/DC
    discrete input current
    2.5 mA
    input impedance
    20 kOhm
    analogue input type
    Voltage 0...10 V - res.: 1 digit at > 10 kOhm
    Voltage 0...5 V - res.: 1 digit at > 20 kOhm (absolute or ratiometric)
    Impedance 0...1500 hOhm - res.: 1 hOhm at 10 kOhm
    Impedance 0...300 daOhm - res.: 1 daOhm at 2 kOhm
    Pt 1000 temperature probe - 200...850 °C - res.: 0.1 °C at 2 kOhm
    Current 0...20 mA/4...20 mA - res.: 1 digit at < 150 Ohm
    NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - res.: 0.1 °C at 10 kOhm
    NTC NK103 Beta 3977 temperature probe - 40...137 °C - res.: 0.1 °C at 10 kOhm (extended)
    PTC temperature probe - 55...150 °C - res.: 0.1 °C at 2 kOhm
    Direct input at > 10 kOhm
    measurement accuracy
    4...20 mA +/- 1 % of full scale +/- 1 digit
    0...10 V +/- 1 % of full scale +/- 1 digit
    0...5 V +/- 1 % of full scale +/- 1 digit
    0...20 mA 0...4 mA +/- 2 % of full scale +/- 1 digit
    0...20 mA 4...20 mA +/- 1 % of full scale +/- 1 digit
    DaOhm 0...300 daOhm +/- 2.5 daOhm
    NTC NK103 Beta 3977 -40...+110 °C +/- 1 °C
    NTC NK103 Beta 3977 110...137 °C +/- 1.9 °C
    NTC 103AT-2 Beta 3435 - 50…110 °C +/- 1 °C
    PTC -55...155 °C +/- 1.1 °C
    Pt 1000 -200...-100 °C +/- 10 °C
    Pt 1000 -100...-50 °C +/- 2.5 °C
    Pt 1000 -50...100 °C +/- 1.5 °C
    Pt 1000 100…400 °C +/- 2.4 °C
    Pt 1000 400...850 °C +/- 10 °C
    HOhm 0...1500 hOhm +/- 8.5 hOhm
    sensor power supply
    5 V DC at 50 mA (supplied by the controller)
    24 V DC at 150 mA (supplied by the controller)
    [Us] rated supply voltage
    20...38 V DC
    24 V +/- 10 % AC
    power consumption in W
    12 W at 24 V AC/DC
    realtime clock
    Built-in realtime clock, drift: <= 30 s/month at -20...65 °C
    display type
    Backlit LCD - 128 x 64 pixels
    overvoltage category
    II
    local signalling
    1 LED red programmable
    1 LED yellow programmable
    1 LED green programmable
    1 LED green power
    mounting support
    DIN rail
    Panel mounting with accessory
    width
    144 mm
    height
    110 mm
    depth
    60.5 mm
    product weight
    0.3 kg
    Environment
    directives
    1907/2006/EC - REACH directive
    2011/65/EU - RoHS directive
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    standards
    CAN/CSA-E60730-1
    EN 60068-2-6 Fc
    IEC 61000-4-4
    IEC 61000-4-5
    UL 60730-1
    UL 60730-2-9
    EN 60068-2-27
    IEC 61000-4-6
    EN 60730-2-9
    EN 60730-1
    IEC 61000-4-11
    IEC 61000-4-2
    CSA E60730-2-9
    IEC 61000-4-3
    product certifications
    EAC
    RCM
    CSA
    cURus
    CE
    ambient air temperature for operation
    -20...65 °C conforming to UL 60730-1
    -20...55 °C horizontal conforming to UL 60730-1
    ambient air temperature for storage
    -30...70 °C
    relative humidity
    5...95 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon M171/M172 logic controllers for HVAC solutions (Solution catalog) (Version 4.0)
    Catalogue gamme Modicon M171/M172, Contrôleurs logiques et logiciel (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    EcoStruxure Machine Expert - HVAC, Operating Guide (Version 00)
    Modicon M172 Logic Controller, Guide de référence du matériel (Version 03)
    Modicon M172 Logic Controller, Руководство по аппаратному обеспечению (Version 03)
    Modicon M172 Logic Controller, Guida hardware (Version 03)
    Modicon M172 Logic Controller, Guía de hardware (Version 03)
    Modicon M172 Logic Controller, Hardware Guide (Version 03)
    Modicon M171 Optimized Logic Controller, Guide de référence du matériel (Version 01)
    Modicon M172 Logic Controller, Hardware Kılavuzu (Version 03)
    Modicon M172 Logic Controller, 硬件指南 (Version 03)
    Modicon M172 Logic Controller, Guia de hardware (Version 03)
    Modicon M172 Logic Controller, Hardwarehandbuch (Version 03)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM172P... / TM172O... M172 Performance and Optimized Controllers, Instruction Sheet (Version 00)
    End of Life Information
    Date
    Size
    Add to My Documents
    M172 Performance Logic Controller, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    M172 Performance Logic Controller, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting Positions
    Correct Mounting Position


    Acceptable Mounting Position

    Controller can be mounted horizontally upward with a temperature derating (maximum ambient temperature: 60 °C (140 °F)).


    Incorrect Mounting Position



    Clearance



  • Connections and Schema

    Power Supply

    24 Vac

    24 Vdc




    CN3 Fast Digital Inputs



    CN4 Digital Inputs



    CN7, CN8, CN9, CN6 High Voltage Relay SPST Digital Output


    CN5 Analog Inputs


    (1)
    Max. current : 50 mA.
    (2)
    Max. current : 150 mA.


    CN2 Analog Outputs


    AO3, AO4 can be used also as PWM generator, up to 2kHz.


    CN18 CAN Expansion Bus Port



    CN19, CN1 CAN Expansion Bus Port