Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon M171/M172
Schneider Electric TM172PBG07R Image

TM172PBG07R

Schneider Electric TM172PBG07R Image
TM172PBG07R

Modicon M172 Performance Blind 7 I/Os, Ethernet, Modbus

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Programmable controllers
    product specific application
    HVAC
    variant
    Programmable
    Total inputs/outputs
    7
    discrete input number
    2
    discrete output number
    1For relay outputs SPDT with independent common
    2For relay outputs SPST with same common
    discrete output current
    3 AFor relay SPST
    3 AFor relay SPDT
    analogue input number
    2 configurable by pair
    Complementary
    number of port
    1 CAN port - screw terminal block
    1 USB type A - USB type A female
    1 USB type mini B - USB device port Mini-B
    2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP)
    1 Ethernet - RJ45 (Modbus TCP and BACnet IP with webserver)
    input/output number
    2 digital input(s)
    2 analog input(s)
    3 digital output(s)
    discrete input logic
    Sink or source (positive/negative) up to 2 kHz
    discrete input voltage
    24 V AC/DC
    discrete input current
    5 mA AC/DC
    input impedance
    20 kOhm
    analogue input type
    NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)
    NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C)
    Voltage 0...10 V - resolution: 1 digit at > 10 kOhm
    Voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric)
    Impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm
    Direct input at 10 kOhm (Dry contact)
    Impedance 0...300 daOhm - resolution: 1 daOhm at 1500 Ohm
    PTC temperature probe - 55...150 °C - resolution: 0.1 °C at 1500 Ohm
    Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 1500 Ohm
    Current 0...20 mA/4...20 mA - resolution: 1 digit at < 150 Ohm
    measurement accuracy
    4...20 mA +/- 1 % of full scale +/- 1 digit
    0...10 V +/- 1 % of full scale +/- 1 digit
    0...5 V +/- 1 % of full scale +/- 1 digit
    0...20 mA 0...4 mA +/- 2 % of full scale +/- 1 digit
    0...20 mA 4...20 mA +/- 1 % of full scale +/- 1 digit
    DaOhm 0...300 daOhm +/- 2.5 daOhm
    NTC NK103 Beta 3977 -40...+110 °C +/- 1 °C
    NTC NK103 Beta 3977 110...137 °C +/- 1.9 °C
    NTC 103AT-2 Beta 3435 - 50…110 °C +/- 1 °C
    PTC -55...155 °C +/- 1.1 °C
    Pt 1000 -200...-100 °C +/- 10 °C
    Pt 1000 -100...-50 °C +/- 2.5 °C
    Pt 1000 -50...100 °C +/- 1.5 °C
    Pt 1000 100…400 °C +/- 2.4 °C
    Pt 1000 400...850 °C +/- 10 °C
    HOhm 0...750 hOhm +/- 8.5 hOhm
    HOhm 750 hOhm...1500 hOhm +/- 24 hOhm
    sensor power supply
    5 V DC at 40 mA supplied by the controller
    24 V DC at 100 mA supplied by the controller
    [Us] rated supply voltage
    20...38 V DC
    24 V +/- 10 % AC
    power consumption in W
    10 W at 24 V AC/DC
    realtime clock
    Built-in clock <= 30 s/month at -20...60 °C
    display type
    Without display
    overvoltage category
    II
    local signalling
    Programmable: 1 LED (red)
    Programmable: 1 LED (yellow)
    Programmable: 1 LED (green)
    Power: 1 LED (green)
    mounting support
    DIN rail
    Panel mounting with accessory
    width
    72 mm
    height
    110 mm
    depth
    60.5 mm
    product weight
    0.175 kg
    Environment
    directives
    2011/65/EU - RoHS directive
    1907/2006/EC - REACH directive
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    standards
    EN 60068-2-27
    EN 60730-1
    EN 60730-2-9
    IEC 61000-4-11
    IEC 61000-4-2
    IEC 61000-4-3
    IEC 61000-4-4
    IEC 61000-4-5
    IEC 61000-4-6
    UL 60730-1
    UL 60730-2-9
    CSA E60730-2-9
    CAN/CSA-E60730-1
    EN 60068-2-6 Fc
    product certifications
    CE
    CSA
    cURus
    RCM
    EAC
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -30...70 °C
    relative humidity
    5...95 % non-condensing
    IP degree of protection
    IP20
    pollution degree
    2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1806  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon M171/M172, Logic controllers and software (range catalog) (Version 3.0)
    Catalogue gamme Modicon M171/M172, Contrôleurs logiques et logiciel (Version 3.0)
    Modicon M171/M172 logic controllers for HVAC solutions (Solution catalog) (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon M171 Optimized Logic Controller, Guide de référence du matériel (Version 01)
    Modicon M172 Logic Controller, Guide de référence du matériel (Version 03)
    Modicon M172 Logic Controller, Guía de hardware (Version 03)
    Modicon M172 Logic Controller, Hardware Kılavuzu (Version 03)
    Modicon M172 Logic Controller, Guida hardware (Version 03)
    Modicon M172 Logic Controller, Guia de hardware (Version 03)
    Modicon M172 Logic Controller, 硬件指南 (Version 03)
    Modicon M172 Logic Controller, Руководство по аппаратному обеспечению (Version 03)
    Modicon M172 Logic Controller, Hardware Guide (Version 03)
    EcoStruxure Machine Expert - HVAC, Operating Guide (Version 00)
    Modicon M172 Logic Controller, Hardwarehandbuch (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for TM172PBG07R: Modicon M172 Performance Blind 7 I/Os, Ethernet, Modbus (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM172P... / TM172O... M172 Performance and Optimized Controllers, Instruction Sheet (Version 00)
    Modicon M172 Performance and Optimized Logic Controller, Instruction Sheet (Version 02)
    End of Life Information
    Date
    Size
    Add to My Documents
    M172 performance logic controller, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    M172 performance logic controller, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Software - Released
    Date
    Size
    Add to My Documents
    EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers (Version 1.1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions Drawings
    Dimensions



  • Mounting and Clearance

    Mounting Positions
    Correct Mounting Position


    Incorrect Mounting Position



    Clearance



  • Connections and Schema

    Power Supply

    24 Vac

    24 Vdc




    CN3 Fast Digital Inputs



    CN9, CN6 High Voltage Relay SPST Digital Output


    CN5 Analog Inputs


    (1)
    Max. current : 50 mA.
    (2)
    Max. current : 100 mA.


    CN18 CAN Expansion Bus Port



    CN19, CN1 RS485 Bus Port

    (1) Signal reference

    * RS485-1 Modbus SL

    ** RS485-2 Modbus SL or BACnet MS/TP


Compare products: /