Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric TCSESPU053F1CS0 Image

View all ConneXium

TCSESPU053F1CS0

Schneider Electric TCSESPU053F1CS0 Image
View all ConneXium
TCSESPU053F1CS0

Premium Unmanaged ConneXium - 4 ports for copper + 1 for fiber optic single mode

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP unmanaged switch
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    port Ethernet
    100BASE-FX - 1 port(s) fibre optic
    10BASE-T/100BASE-TX - 4 port(s) copper cable
    maximum number of switches in cascade
    Unlimited
    Complementary
    integrated connection type
    Port fiber optic
    Shielded RJ45 copper cable
    transmission support medium
    Twisted shielded pairs cable CAT 5E for copper cable
    Single mode optical fiber for fiber optic
    cable distance between devices
    <= 100 m copper cable
    Ethernet service
    Automatic negotiation of 10/100 Mbit/s and duplex mode
    Auto MDI/MDX
    Automatic change of polarity
    Storage and re-routing of received data
    [Us] rated supply voltage
    24 V
    supply voltage limits
    9.6...32 V DC SELV
    power consumption in W
    4.3 W
    electrical connection
    Removable connector 6 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    local signalling
    1 LED power supply
    1 LED per channel copper port activity
    1 LED per channel 10 or 100 Mbit/s data rate
    Ethernet cabling system
    TF switches
    width
    39 mm
    height
    135 mm
    depth
    113 mm
    product weight
    0.43 kg
    Environment
    ambient air temperature for operation
    -40...70 °C
    relative humidity
    0...95 % without condensation
    IP degree of protection
    IP40
    standards
    CSA C22.2 No 142
    CUL 508
    product certifications
    CE
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TCSESPU Switch, Installation Manual (Version 02)
    TCSESPU Switch, Manuale di installazione (Version 02)
    TCSESPU 交换机 , 安装手册 (Version 02)
    TCSESPU Switch, Manual de instalación (Version 02)
    TCSESPU Switch, Installations-Handbuch (Version 02)
    TCSESPU Switch, Manuel d''installation (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCE_CONNEXIUM_MAY2018 (Version 1.0)
    Date 8/6/18
    Size 5.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions