Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Network “T” connector - RS485 network or CANopen - M12 - 5-pin 1 male/ 2 female

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connector
    accessory / separate part designation
    M12 T-connector
    accessory / separate part destination
    RS485 network
    Complementary
    electrical connection
    1 female connector 5 pins (A coding)
    colour
    Black
    product weight
    0.035 kg
    Environment
    IP degree of protection
    IP67
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /