Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric TBUP50-2100 Image

Range: SCADAPack 50

Wireless Remote Data Logger

TBUP50-2100

Schneider Electric TBUP50-2100 Image
Range: SCADAPack 50

Wireless Remote Data Logger

TBUP50-2100

SP50 with Internal 2G Modem and Internal Antenna

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    SCADAPack 50
    product or component type
    Wireless remote data logger
    function of module
    Data logger
    2G GSM modem with internal antenna
    Complementary
    battery type
    Li-SOCl2 (Lithium-Thionyl Chloride) 1
    current consumption
    <= 30 µA sleep mode
    <= 30 mA measurement mode
    <= 400 mA with GSM communication
    discrete input number
    4 dry contact
    analogue input number
    4
    analogue input type
    Voltage 0...100 mV
    Voltage 0...1 V
    Resistor 0...2000 Ohm
    Pt 100
    Pt 1000
    Current 0...20 mA
    Current 4...20 mA
    Voltage +/- 10 V
    communication service
    SMS notifications
    integrated connection type
    Modbus RS485
    transmission rate
    38400 bit/s
    measurement resolution
    16 bits
    standards
    RoHS compliant
    UL 61010-1
    marking
    CE
    Environment
    vibration resistance
    1 gn 3.5 mm 5...150 Hz IEC 60068-2-6
    shock resistance
    15 gn 11 ms 3 shocks/3 axis IEC 60068-2-27
    IP degree of protection
    IP68
    ambient air temperature for operation
    -25...60 °C
    relative humidity
    0...90 %
    operating altitude
    0...2000 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions