Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium TAS
Schneider Electric TAS43SBC Image

TAS43SBC

Schneider Electric TAS43SBC Image
TAS43SBC

linear table TAS - ballscrew step 10mm/rev. - double guide - profile size 200x59

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium TAS
    Product or component type
    Linear table
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Ball screw
    Guide type
    Twin ball
    Complementary
    Operating position
    Horizontal
    Function available
    Different types of motor mounting
    Distance per revolution
    10 mm
    Diameter
    20 mm for ball screw:
    Axial backlash
    0.04 mm for ball screw
    Operating force
    3550 N for Fy
    8380 N for Fz positive
    4190 N for Fz negative
    1760 N for Fx
    Maximum speed
    0.5 m/s
    Acceleration
    4 m/s²
    Max. drive torque
    3.5 N.m
    Max. torque
    <205 N.m for Mx
    <335 N.m for My
    <285 N.m for Mz
    Min. … Max. stroke
    11…1500 mm
    Repeat accuracy
    +/- 0.02 mm
    Outer dimension
    200 x 59 mm
    Service life
    10000 km
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Robots cartésiens Lexium - Tables linéaires - Catalogue Janvier 2018 (Version 1.0)
    Lexium Cartesian Robots - Table Axes (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    TAS4x Linear table Product manual (Version 3.00)
    TAS4x Linear Tisch Produkthandbuch (Version 3.00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Lexium TAS41 to TAS43, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (2)
    LP : total length of axis. Length rounded down to the nearest whole number. Using the example of a Lexium TAS 41 linear table and a desired stroke of 500 mm / 19.68 in. : LP = 205 mm / 8.07 in. + (500 mm / 19.68 in. x 1.38532) = 897.66; 897.66 rounded down to the nearest whole number gives LP = 897 mm / 35.31 in.
    (3)
    LC : length of carriage
    (4)
    X : stroke, depending on application

    B

    d

    E

    LC

    LP

    mm

    in.

    mm

    in.

    mm

    in.

    80

    3.15

    29

    1.14

    = (LP - 278 mm / 10.94 in. - X)/2

    230

    9.05

    = 339 mm / 13.35 in. + (X multiplied by 1.15054)


  • Technical Description

    Forces and Torques Exerted on the Lexium TAS Linear Table



    Possible Types of Interface for the Drive Element and Motor Orientations
    Motor in the Table Axis, Driven Directly


    Motor Above Table, Driven by Belt


    Motor Below Table, Driven by Belt


    Motor to Left of Table, Driven by Belt


    Motor to Right of Table, Driven by Belt


    With Shaft (Without Connection, Without Motor)



Compare products: /