Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric TAS42SBB Image

Range: Lexium TAS

Linear Tables

TAS42SBB

Schneider Electric TAS42SBB Image
Range: Lexium TAS

Linear Tables

TAS42SBB

linear table TAS - ballscrew step 5mm/rev. - double guide - profile size 150x54

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Lexium TAS
    Product or component type
    Linear table
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Ball screw
    Guide type
    Twin ball
    Complementary
    Operating position
    Horizontal
    Function available
    Different types of motor mounting
    Distance per revolution
    5 mm
    Diameter
    16 mm for ball screw
    Axial backlash
    0.04 mm for ball screw
    Operating force
    <= 2200 N for Fx
    <= 2660 N for Fy
    <= 6285 N for Fz positive
    <= 3140 N for Fz negative
    Maximum speed
    0.25 m/s
    Acceleration
    <= 2 m/s²
    Max. drive torque
    <= 2.2 N.m
    Max. torque
    <= 110 N.m for Mx
    <= 190 N.m for My
    <= 160 N.m for Mz
    Min. … Max. stroke
    9...1000 mm
    Repeat accuracy
    +/- 0.02 mm
    Outer dimension
    150 x 54 mm
    Service life
    10000 km
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/7/18
    Size 1.3 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 5.2 MB
    Date 2/2/18
    Size 5.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/27/16
    Size 448.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (2)
    LP : total length of axis. Length rounded down to the nearest whole number. Using the example of a Lexium TAS 41 linear table and a desired stroke of 500 mm / 19.68 in. : LP = 205 mm / 8.07 in. + (500 mm / 19.68 in. x 1.38532) = 897.66; 897.66 rounded down to the nearest whole number gives LP = 897 mm / 35.31 in.
    (3)
    LC : length of carriage
    (4)
    X : stroke, depending on application

    B

    d

    E

    LC

    LP

    mm

    in.

    mm

    in.

    mm

    in.

    70

    2.75

    28

    1.10

    = (LP - 227 mm / 8.94 in. - X)/2

    180

    7.09

    = 278 mm / 10.94 in. + (X multiplied by 1.21106)


  • Technical Description

    Forces and Torques Exerted on the Lexium TAS Linear Table



    Possible Types of Interface for the Drive Element and Motor Orientations
    Motor in the Table Axis, Driven Directly


    Motor Above Table, Driven by Belt


    Motor Below Table, Driven by Belt


    Motor to Left of Table, Driven by Belt


    Motor to Right of Table, Driven by Belt


    With Shaft (Without Connection, Without Motor)