Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SYH4K6RMJ-TF3 Image

Range: Symmetra

SYH4K6RMJ-TF3

Schneider Electric SYH4K6RMJ-TF3 Image
Range: Symmetra

SYH4K6RMJ-TF3

APC SYMMETRA RM 4KVA SCALABLE TO 6KVA N+1 200V W/ 200 TO 100V STEP-DOWN TRANSFORMER (4) L5-20R

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC SYMMETRA RM 4KVA SCALABLE TO 6KVA N+1 200V W/ 200 TO 100V STEP-DOWN TRANSFORMER (4) L5-20R
    Includes
    CD with software , Rack Mounting brackets , Rack Mounting support rails , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    2800 Watts / 4000 VA
    Max Configurable Power (Watts)
    4200 Watts / 6000 VA
    Nominal Output Voltage
    100V , 200V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Delta Conversion On-Line
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA L6-20R (Battery Backup) , (4) NEMA L5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G) , NEMA L6-30P (30A Twist-Lock)
    Cord Length
    1.83 meters
    Input voltage range for main operations
    155 - 276 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Battery Slots Empty
    3
    Typical recharge time
    4 hour(s)
    Replacement Battery
    SYBT2FR
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    --
    Audible Alarm
    --
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    450.0 mm
    Maximum Width
    480.0 mm
    Maximum Depth
    730.0 mm
    Rack Height
    10 U
    Net Weight
    147.28 kg
    Shipping Weight
    166.36 kg
    Shipping Height
    510.0 mm
    Shipping Width
    580.0 mm
    Shipping Depth
    790.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    1686.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.