Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Symmetra
Schneider Electric SYH2K6RMJ Image

SYH2K6RMJ

Schneider Electric SYH2K6RMJ Image
SYH2K6RMJ

APC Symmetra RM 2kVA Scalable to 6kVA N+1 200V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Symmetra RM 2kVA Scalable to 6kVA N+1 200V
    Includes
    Installation manual in Japanese , Rack Mounting brackets , Rack Mounting support rails , User Guide in Japanese , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    4200 Watts / 6000 VA
    Nominal Output Voltage
    200V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L6-30R (Battery Backup) , (2) NEMA L6-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G) , NEMA L6-30P (30A Twist-Lock)
    Cord Length
    1.83 meters
    Input voltage range for main operations
    155 - 276 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    5
    Typical recharge time
    4 hour(s)
    Replacement Battery
    SYBT2FR
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    --
    Audible Alarm
    --
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    360.0 mm
    Maximum Width
    480.0 mm
    Maximum Depth
    730.0 mm
    Rack Height
    8 U
    Net Weight
    75.0 kg
    Shipping Weight
    84.09 kg
    Shipping Height
    510.0 mm
    Shipping Width
    580.0 mm
    Shipping Depth
    790.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    590.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    NetShelter Enclosure Accessories : Symmetra RM (Manual Addendum) (Version 0)
    InfraStruXure Type A 220-240 V 4-12 kVA (Sheet) (Version 0)
    Symmetra (2-Post Rack) 2-6 kVA (Sheet) (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    Basic Rack PDU : Row Expander PDU 220-240 V (Sheet) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Listed for Symmetra 1-Phase 4-20 kVA,Symmetra Battery Systems,Symmetra RM (Version 0)
    VCCI for Symmetra 1-Phase 4-20 kVA,Symmetra RM (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /