Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Symmetra
Schneider Electric SYH2K6RMI Image

SYH2K6RMI

Schneider Electric SYH2K6RMI Image
SYH2K6RMI

APC Symmetra RM 2kVA Scalable to 6kVA N+1 220-240V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Symmetra RM 2kVA Scalable to 6kVA N+1 220-240V
    Includes
    CD with software , Rack Mounting brackets , Rack Mounting support rails , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Antigua And Barbuda , Argentina , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , Indonesia , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    4200 Watts / 6000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC 320 C19 (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire
    Input voltage range for main operations
    155 - 276 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    4
    Typical recharge time
    4 hour(s)
    Replacement Battery
    SYBT2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    356.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    730.0 mm
    Rack Height
    8 U
    Net Weight
    74.55 kg
    Shipping Weight
    84.09 kg
    Shipping Height
    508.0 mm
    Shipping Width
    584.0 mm
    Shipping Depth
    787.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    590.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-2 , EN 60950 , IRAM , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Swedish
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Symmetra N+1 2-6 kVA, 230 V (Manual) (Version 0)
    Symmetra N+1 2-6 kVA, 230 V (Manual) (Version 0)
    Symmetra (2-Post Rack) 2-6 kVA (Sheet) (Version 0)
    NetShelter Enclosure Accessories : Symmetra RM (Manual Addendum) (Version 0)
    Symmetra N+1 2-6 kVA, 230 V (Manual) (Version 0)
    Date 11/12/18
    Size 1,012.5 KB
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra 2-6 kVA, 8-12 kVA, 16 kW, 230 V (Manual) (Version 0)
    Symmetra N+1 de 2-6 kVA y 230 V (manual) (Version 0)
    Symmetra N+1 2-6 kVA, 230 V (Manual) (Version 0)
    Date 11/12/18
    Size 1,019.2 KB
    Symmetra N+1, 2-6 kVA, 230 V (Manuale) (Version 0)
    Symmetra N+1 2-6 kVA, 230 V (Handbuch) (Version 0)
    Symmetra N+1 2-6 kVA, 230 V (Manual) (Version 0)
    Symmetra N+1 2–6 кВА, 230 В (руководство) (Version 0)
    Symmetra N+1 2-6 kVA, 230 V (manuel) (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    Basic Rack PDU : Row Expander PDU 220-240 V (Sheet) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate for Symmetra RM 2 kVA scalable to 6 kVA 220-240 (Version 0)
    CE Emissions for Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra (Version 0)
    VDE Safety Approval for Symmetra 1-Phase 4-20 kVA,Symmetra RM (Version 0)
    IRAM(Argentina) (Version 0)
    Date 6/14/18
    Size 5.1 MB
    Uninterruptible Power Supply (Symmetra Single Phase) (Version 7)
    Warranty
    Date
    Size
    Add to My Documents
    Smart-UPS Warranty Registration Card - International (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /