Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SYAF8KRMI-CC Image

Range: Symmetra

SYAF8KRMI-CC

Schneider Electric SYAF8KRMI-CC Image
Range: Symmetra

SYAF8KRMI-CC

APC SYMMETRA LX 8KVA N+1 Rack-mount FRAME, 220/230/240V OR 380/400/415V,India Specific

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC SYMMETRA LX 8KVA N+1 Rack-mount FRAME, 220/230/240V OR 380/400/415V,India Specific
    Includes
    CD with software , Documentation CD , Installation guide , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    5600 Watts / 8000 VA
    Max Configurable Power (Watts)
    5600 Watts / 8000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 63 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (10) IEC 320 C19 (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    155 - 276 V , 290 - 480 (3:1) V
    Other Input Voltages
    220 , 240 , 380 , 415
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    572.0 mm
    Maximum Width
    472.0 mm
    Maximum Depth
    688.0 mm
    Rack Height
    19 U
    Net Weight
    75.0 kg
    Shipping Weight
    97.73 kg
    Shipping Height
    787.0 mm
    Shipping Width
    599.0 mm
    Shipping Depth
    997.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    3707.000 BTU/hr
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
    Battery Notes
    Battery Notes
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/2/18
    Size 192.1 KB
    Date 7/27/18
    Size 805.9 KB
    Date 7/28/18
    Size 646.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.