Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SYA8K8RMJ Image

Range: Symmetra

SYA8K8RMJ

Schneider Electric SYA8K8RMJ Image
Range: Symmetra

SYA8K8RMJ

APC Symmetra LX 8kVA scalable to 8kVA N+1Rack-mount, 200V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Symmetra LX 8kVA scalable to 8kVA N+1Rack-mount, 200V
    Includes
    CD with software , Documentation CD , Installation guide , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    5600 Watts / 8000 VA
    Max Configurable Power (Watts)
    5600 Watts / 8000 VA
    Nominal Output Voltage
    100V , 200V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA L14-30R (Battery Backup) , (4) NEMA L5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 4-wire (2PH+N+G)
    Input voltage range for main operations
    166 - 276V (Line to Line) V
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    3 hour(s)
    Replacement Battery
    SYBT5FR
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    --
    Audible Alarm
    --
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    571.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    739.0 mm
    Rack Height
    13 U
    Net Weight
    163.0 kg
    Shipping Weight
    216.82 kg
    Shipping Height
    787.0 mm
    Shipping Width
    600.0 mm
    Shipping Depth
    997.0 mm
    Color
    Black , Silver
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    3707.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Danish
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Chinese
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/8/17
    Size 1.2 MB
    Date 7/28/18
    Size 646.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2/25/16
    Size 813.9 KB
    Date 3/16/16
    Size 828.1 KB
    Date 3/1/17
    Size 2.6 MB
    Date 3/1/17
    Size 823.8 KB
    Date 3/1/17
    Size 828.2 KB
    Date 3/1/17
    Size 820.4 KB
    Date 3/1/17
    Size 825.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.