Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Symmetra LX 16kVA scalable to 16kVA N+1 Rack-mount, 200V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Symmetra LX 16kVA scalable to 16kVA N+1 Rack-mount, 200V
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting support rails , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    11.2 KW / 16.0 kVA
    Max Configurable Power (Watts)
    11.2 KW / 16.0 kVA
    Nominal Output Voltage
    100V , 200V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 63 Hz
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (2PH + N +G) (Battery Backup) , (4) NEMA L14-30R (Battery Backup) , (8) NEMA L5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    100V , 200V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Hard Wire 4-wire (2PH+N+G)
    Input voltage range for main operations
    166 - 276V (Line to Line) V
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    3 hour(s)
    Replacement Battery
    SYBT5FR
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    --
    Audible Alarm
    --
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    837.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    739.0 mm
    Rack Height
    19 U
    Net Weight
    272.0 kg
    Shipping Weight
    340.45 kg
    Shipping Height
    1054.0 mm
    Shipping Width
    599.0 mm
    Shipping Depth
    997.0 mm
    Color
    Black , Silver
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    4995.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Physical Installation Symmetra LX 220/230/240 VAC (Version 3)
    Symmetra LX Operations 200-240 V v.1 (Manual) (Version 3)
    Symmetra LX Electrical Installation 200 V, 208 V v.1 (Manual) (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Symmetra LX (Version 6)
    Date 3/7/19
    Size 532.8 KB
    Guía de seguridad de Symmetra LX (Version 6)
    Manual de segurança do Symmetra LX (Version 3)
    Symmetra LX Safety Guide (Version 6)
    Date 3/7/19
    Size 403.7 KB
    Guide de sécurité Symmetra LX (Version 6)
    Date 3/7/19
    Size 439.5 KB
    Symmetra LX Sicherheitshinweise (Version 6)
    Date 3/7/19
    Size 446.7 KB
    Guida alla sicurezza per i prodotti Symmetra LX (Version 6)
    Symmetra LX安全指南 (Version 6)
    Date 3/7/19
    Size 415.4 KB
    Symmetra LX veiligheidsinstructies (Version 3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.