Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SYA12K16ICH Image

Range: Symmetra

SYA12K16ICH

Schneider Electric SYA12K16ICH Image
Range: Symmetra

SYA12K16ICH

APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V for China

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V for China
    Includes
    CD with software , Documentation CD , Installation guide , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    8400 Watts / 12.0 kVA
    Max Configurable Power (Watts)
    11.2 KW / 16.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 63 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    up to 5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V , 400 3PH
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    155 - 276 V , 290 - 480 (3:1) V
    Other Input Voltages
    220V , 240V , 380V ,
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    3
    Battery Slots Empty
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    SYBT5
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9631CH
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    937.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    726.0 mm
    Net Weight
    263.64 kg
    Shipping Weight
    287.27 kg
    Shipping Height
    1181.0 mm
    Shipping Width
    599.0 mm
    Shipping Depth
    997.0 mm
    Color
    Black , Silver
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    62.000 dB
    Online Thermal Dissipation
    3707.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 6/12/18
    Size 2.2 MB
    Date 7/27/18
    Size 805.9 KB
    Date 7/28/18
    Size 646.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.