Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SY500K500JDL-PD Image

View all Symmetra PX

SY500K500JDL-PD

Schneider Electric SY500K500JDL-PD Image
View all Symmetra PX
SY500K500JDL-PD

Symmetra PX 500kW Scalable to 500kW with Left Mounted MBP and Distribution, Japan

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    A high-performance, 3-phase, modular, scalable, power protection solution with industry-leading efficiency, capacity, and performance for medium to large data centers and mission critical environments.
    Model Name
    Symmetra PX 500kW Scalable to 500kW with Left Mounted MBP and Distribution, Japan
    Includes
    Assembly service , Installation guide , Network Management Card , Start-Up Service , User Manual
    Product Distribution
    Japan
    General
    Bypass Voltage Tolerance
    +/-10% settable from +/-4/6/8 and 10%
    Output
    Output Power Capacity
    500.0 KW / 500.0 kVA
    Max Configurable Power (Watts)
    500.0 KW / 500.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Other Output Voltages
    380, 415V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
    Output Voltage THD
    < 2% linear load and <3% non-linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    340 - 460 (400V) V , 353 - 477 (415V) V
    Other Input Voltages
    380 , 415
    Maximum Short Circuit Withstand (Icw)
    50.0
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    32
    Typical recharge time
    3 hour(s)
    RBC Quantity
    6
    Efficiency in Battery Operation
    96.30 %
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9635
    Control panel
    Touch Screen LCD User Interface
    Emergency Power Off (EPO)
    Optional
    Physical
    Maximum Height
    1991.0 mm
    Maximum Width
    5200.0 mm
    Maximum Depth
    1070.0 mm
    Net Weight
    8521.0 kg
    Shipping Weight
    9314.0 kg
    Shipping Height
    2150.0 mm
    Shipping Width
    7100.0 mm
    Shipping Depth
    1270.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    54.000 dB
    Online Thermal Dissipation
    77708.000 BTU/hr
    Protection Class
    IP 20 , NEMA 1
    Conformance
    Approvals
    BAJ , CSA C22.2 No.107.3-05 , EN/IEC 62040-1-1 , EN/IEC 62040-2 , EN/IEC 62040-3 , OSHPD , UL 1778 , UL 60950-1 , UL Listed , cUL Listed
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    Battery Directive
    Compliant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.