Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Symmetra PX 40kW Scalable to 40kW N+1, 200/208V Japan

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Symmetra PX 40kW Scalable to 40kW N+1, 200/208V Japan
    Includes
    Network Management Card , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Japan
    Output
    Output Power Capacity
    40.0 KW / 40.0 kVA
    Max Configurable Power (Watts)
    40.0 KW / 40.0 kVA
    Nominal Output Voltage
    200 3PH
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    200 3PH
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    177 - 240 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2 hour(s)
    Communications & Management
    Interface Port(s)
    Contact Closure , DB-9 RS-232 , RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management , SmartSlot
    Available SmartSlot™ Interface Quantity
    2
    Pre-Installed SmartSlot™ Cards
    AP9630MPSY3
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    2065.0 mm
    Maximum Width
    610.0 mm
    Maximum Depth
    915.0 mm
    Rack Height
    42 U
    Net Weight
    874.0 kg
    Shipping Weight
    950.0 kg
    Shipping Height
    2311.0 mm
    Shipping Width
    749.0 mm
    Shipping Depth
    1054.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    64.000 dB
    Online Thermal Dissipation
    11611.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN 50091-1 , EN 50091-2 , FCC Part 15 Class A , ISO 14001 , ISO 9001 , UL 1778 , UL 60950 , cUL Recognized
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.