Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Symmetra PX 30kW Scalable to 40kW N+1, 200/208V Japan

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Symmetra PX 30kW Scalable to 40kW N+1, 200/208V Japan
    Includes
    Network Management Card , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Japan
    Output
    Output Power Capacity
    30.0 KW / 30.0 kVA
    Max Configurable Power (Watts)
    40.0 KW / 40.0 kVA
    Nominal Output Voltage
    200 3PH
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    200 3PH
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    177 - 240 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    3
    Battery Slots Empty
    1
    Typical recharge time
    2 hour(s)
    Communications & Management
    Interface Port(s)
    Contact Closure , DB-9 RS-232 , RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management , SmartSlot
    Available SmartSlot™ Interface Quantity
    2
    Pre-Installed SmartSlot™ Cards
    AP9630MPSY3
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    2065.0 mm
    Maximum Width
    610.0 mm
    Maximum Depth
    915.0 mm
    Rack Height
    42 U
    Net Weight
    748.18 kg
    Shipping Weight
    950.0 kg
    Shipping Height
    2311.0 mm
    Shipping Width
    749.0 mm
    Shipping Depth
    1054.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    64.000 dB
    Online Thermal Dissipation
    8913.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN 50091-1 , EN 50091-2 , Eurobat General Purpose , FCC Part 15 Class A , ISO 14001 , ISO 9001 , UL 1778 , UL 60950 , cUL Listed
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Symmetra PX 10-40 kW, 200 V (Sheet) (Version 0)
    Schneider Electric Important Safety Instructions (Version 0)
    Symmetra PX Seismic 10-40 kW, 200 V (Sheet) (Version 0)
    Symmetra PX 10–40 kW and 20 kW 208 V Operation manual (Version 2)
    Warranty
    Date
    Size
    Add to My Documents
    Funcionamiento de Symmetra PX de 10-40 kW y 400 y 208 V (Version 0)
    Symmetra PX, Sicherheitsdatenblatt (Version 0)
    Symmetra PX 10-40 kW, 400 e 208 V - Uso (Version 0)
    Veiligheidsblad voor de Symmetra PX (Version 0)
    Hoja de seguridad de Symmetra PX (Version 0)
    Symmetra PX (Version 0)
    Date 6/2/14
    Size 173.6 KB
    Symmetra PX 10–40 кВт 400 В и 208 В (Version 0)
    Utilisation de l'onduleur Symmetra PX 10-40 kW 400 et 208 V (Version 0)
    Symmetra PX Seismic 10-40 kW, 200 V (Sheet) (Version 0)
    Bediening van de Symmetra PX 10-40 kW 400 & 208V (Version 0)
    Symmetra PX 10-40 kW 400 und 208 V, Bedienung (Version 0)
    Symmetra PX - Scheda sulla sicurezza (Version 0)
    Fiche de sécurité de l'onduleur Symmetra PX (Version 0)
    Symmetra PX Seismic 10-40 kW, 200 V (Sheet) (Version 0)
    Symmetra PX 10-40 kW, 200 V (Sheet) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.