Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS VT
Schneider Electric SUVTR20KF2B5S Image

SUVTR20KF2B5S

Schneider Electric SUVTR20KF2B5S Image
SUVTR20KF2B5S

APC Smart-UPS VT Rack Mounted 20kVA 208V w/2 batt mod. exp. to 5, w/PDU & startup

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS VT Rack Mounted 20kVA 208V w/2 batt mod. exp. to 5, w/PDU & startup
    Includes
    CD with software , Installation guide , Network Management Card , Power modules ship installed , Smart UPS signalling RS-232 cable , Start up included , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    16.0 KW / 20.0 kVA
    Max Configurable Power (Watts)
    16.0 KW / 20.0 kVA
    Nominal Output Voltage
    120V , 208V , 208 3PH
    Output Voltage Note
    Configurable for 200 : 208 or 220V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Other Output Voltages
    220V
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (5) NEMA L21-20 (Battery Backup)
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 240 V
    Other Input Voltages
    220
    Maximum Input Current
    53 A
    Input Breaker Capacity
    80 A
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    2
    Battery Slots Empty
    3
    Typical recharge time
    3 hour(s)
    Replacement Battery
    SYBT4
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1995.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1075.0 mm
    Net Weight
    565.46 kg
    Shipping Weight
    600.46 kg
    Shipping Height
    1995.0 mm
    Shipping Width
    600.0 mm
    Shipping Depth
    1075.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -50 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    58.000 dB
    Online Thermal Dissipation
    4238.000 BTU/hr
    Protection Class
    NEMA 1
    Conformance
    Approvals
    ISO 14001 , ISO 9001 , UL 1778 , cUL Listed
    Standard warranty
    1 year repair or replace , Start-Up Service
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version 0)
    Schneider Electric Important Safety Instructions (Version 0)
    Smart-UPS VT ISX Receiving & Unpacking Guide (Version 0)
    Smart-UPS VT InfraStruXure wiith Smart-UPS VT 3-Phase, 10-30kVA, 208V 3-Phase, 208 V (Sheet) (Version 0)
    Smart-UPS VT 20-30 kVA 3-Phase Rack Mount, 208/480 V, 60 Hz (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    SUVTR20K30F-WD - SUVT ISX 20-30kVA System Wiring Diagram (Version 0)
    BIM Model for SUVTR(20-30)KF - UPS-Data_Center-Schneider_Electric-Smart_UPS_VT_ISX-(20-30)kVA-208V (Version 0)
    SUVTR20KF-SD - SUVT ISX 20kVA System One Line Diagram (Version 1)
    SUVTR20KF2B5S - UPS 20kVA 208V w 2 bat mod exp to 5 w PDU (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    Office of Statewide Health Planning and Development (OSHPD) Preapproval Galaxy 3500 and SUVT (Version 1)
    Specification for tender
    Date
    Size
    Add to My Documents
    Guide Specification Smart-UPS VT 208V (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /