Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SUVT20KF3B4S Image
Discontinued

Schneider Electric SUVT20KF3B4S Image
Discontinued

APC Smart-UPS VT 20kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass

Show more characteristics >
SUVT20KF3B4S_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS VT 20kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass
    Includes
    Battery modules ship installed , Bolt down brackets , CD with software , Installation guide , Power modules ship installed , Smart UPS signalling RS-232 cable , Start up included , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    16.0 KW / 20.0 kVA
    Max Configurable Power (Watts)
    16.0 KW / 20.0 kVA
    Nominal Output Voltage
    120V , 208V , 208 3PH
    Output Voltage Note
    Configurable for 208 and 220V - 3 Phase
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Other Output Voltages
    220V
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    165 - 240 V
    Other Input Voltages
    220
    Maximum Input Current
    53 A
    Input Breaker Capacity
    80 A
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    3
    Battery Slots Empty
    1
    Typical recharge time
    5 hour(s)
    Replacement Battery
    SYBT4
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1499.0 mm
    Maximum Width
    523.0 mm
    Maximum Depth
    925.0 mm
    Net Weight
    536.83 kg
    Shipping Weight
    567.74 kg
    Shipping Height
    1643.0 mm
    Shipping Width
    650.0 mm
    Shipping Depth
    1062.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -50 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    4238.000 BTU/hr
    Protection Class
    NEMA 1
    Conformance
    Approvals
    ISO 14001 , ISO 9001 , UL 1778 , cUL Listed
    Standard warranty
    1 year repair or replace , Start-Up Service
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version 0)
    Schneider Electric Important Safety Instructions (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    SUVT10K30F-WD - 10-30kW 208V System Wiring Diagr wo MBP (Version 0)
    SUVTMBP10K30F1-WD - 10-30kW 208V System Wiring Diagr wo DP (Version 0)
    SUVTXR2B6S - 2 bat mods exp to 6 wo CB (Version 0)
    SUVTXR6B6S - 6 bat mods wo CB (Version 0)
    SUVTMBP20K220-SD - 20kVA 220V System One line Diagr.wo DP (Version 0)
    SUVTMBP20KF1DP-SD - 20kVA 208V System One line Diagr.w DP (Version 0)
    SUVTMBP10K30F1DP-WD - 10-30kW 208V System Wiring Diagr w DP (Version 0)
    SUVTMBP20KF1-SD - 20kVA 208V System One line Diagr.wo DP (Version 0)
    SUVTBXR6B6S - 6 bat mods w CB (Version 0)
    SUVTBXR2B6S - 2 bat mods exp to 6 w CB (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    Smart-UPS VT 10-30 kVA 208 V Technical Specifications (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.