Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SURTD3KRMXL3U-TF5 Image
Discontinued

Schneider Electric SURTD3KRMXL3U-TF5 Image
Discontinued

APC Smart-UPS RT 3000VA RacK Mount 208V with 208V to 120V Step-Down Transformer

Show more characteristics >
SURTD3KRMXL3U-TF5_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 3000VA RacK Mount 208V with 208V to 120V Step-Down Transformer
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    120V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    3.05 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280 (half load)V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 10 Base-T
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    555J Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    218.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    5 U
    Net Weight
    100.45 kg
    Shipping Weight
    117.27 kg
    Shipping Height
    601.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    636.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Turkish
    • Lithuanian
    • Russian
    • Greek
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RTD3000/5000 VA 200-240 VAC torn-/rackmonterad 3U (Version 12)
    Smart-UPS RTD3000/5000 VA, 200-240 VAC, Tower/Rackmount 3HE (Version 12)
    Smart-UPS RTD3000/5000 VA 200-240 Vac Tower/Rack-Mount 3U (Version 9)
    Smart-UPS RTD3000/5000 ВА 200–240 В в универсальном напольном/стоечном высотой 3U корпусе (Version 12)
    Smart-UPS RTD3000/5000 VA 200-240 Vac Tower/Rack-Mount 3U (Version 9)
    Smart-UPS RTD de 3000/5000 VA y 200-240 V AC montaje en torre/rack 3U (Version 12)
    Smart-UPS RTD3000/5000 VA, 200-240 Vca, Tower/3U, montaggio in rack (Version 12)
    Smart-UPS RTD3000/5000 VA 200-240 Vac Tower/Rack-Mount 3U (Version 12)
    Onduleur Smart-UPS RTD3000/5000 VA 200-240 VCA à montage en tour/rack 3U (Version 12)
    Specification guide
    Date
    Size
    Add to My Documents
    SmartUPS Online Technical Specifications 120/208/240 Vac (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate of Smart UPS (Version 0)
    Date 4/11/17
    Size 1.6 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 2/8/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 2/7/19
    Size 1.1 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    CSI 2004/1995 Smart-UPS On-Line 1.5 - 20kVA 120/208/240 Vac Guide Specification (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.