Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SURTA3000XLTW Image

Range: Smart-UPS On-Line

SURTA3000XLTW

Schneider Electric SURTA3000XLTW Image
Range: Smart-UPS On-Line

SURTA3000XLTW

APC Smart-UPS RT 3000VA 110V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 3000VA 110V
    Includes
    CD with software , Installation guide , Smart UPS signalling RS-232 cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    110V , 120V
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA 5-20R (Battery Backup) , (6) NEMA 5-15R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    110V , 120V
    Input Frequency
    50/60 Hz +/- 5 Hz (manual switch)
    Input Connections
    NEMA L5-30P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    90 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    130.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    3 U
    Net Weight
    54.55 kg
    Shipping Weight
    63.64 kg
    Shipping Height
    347.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Master Carton Units
    1.0
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    650.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    FCC Part 15 Class A , UL 1778
  • Documents and Downloads

    Language
    • English
    • Spanish
    User guide
    Date
    Size
    Add to My Documents
    Date 2/15/17
    Size 675 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/28/15
    Size 458.6 KB
    Date 2/25/16
    Size 174.9 KB
    Date 1/19/16
    Size 167.1 KB
    BSMI(Formerly BCIQ),CSA Certified,UL Listed
    End of life manual
    Date
    Size
    Add to My Documents
    Date 4/28/17
    Size 1.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online
    Date 4/28/17
    Size 1.1 MB
    Date 4/28/17
    Size 1.1 MB
    Warranty
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.