Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC SMART-UPS RT 2400VA 100V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC SMART-UPS RT 2400VA 100V
    Includes
    Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    1680 Watts / 2400 VA
    Max Configurable Power (Watts)
    1680 Watts / 2400 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L5-20R (Battery Backup) , (2) NEMA 5-20R (Battery Backup) , (3) NEMA 5-15R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    75 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    RBC44J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    --
    Audible Alarm
    --
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    130.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    705.0 mm
    Rack Height
    3 U
    Net Weight
    58.0 kg
    Shipping Weight
    68.0 kg
    Shipping Height
    347.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    655.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 2/15/17
    Size 675 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/25/16
    Size 174.9 KB
    CSA Certified,UL Listed,VCCI
    Date 2/19/17
    Size 889.6 KB
    Date 2/19/17
    Size 734 KB
    Date 6/15/18
    Size 114 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 4/28/17
    Size 1.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online
    Date 4/28/17
    Size 1.1 MB
    Date 4/28/17
    Size 1.1 MB
    Warranty
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.