Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Overview
    Model Name
    APC SMART-UPS RT 1500VA 100V
    Includes
    Documentation CD , Smart UPS signalling RS-232 cable , User Guide in Japanese
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    1050 Watts / 1200 VA
    Max Configurable Power (Watts)
    1050 Watts / 1500 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC57J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    --
    Audible Alarm
    --
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    86.0 mm
    Maximum Depth
    565.0 mm
    Rack Height
    2 U
    Net Weight
    27.5 kg
    Shipping Weight
    33.0 kg
    Shipping Height
    260.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    737.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    393.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Dutch
    • Norwegian
    • Greek
    • Lithuanian
    • Croatian
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RT 1500/2000 VA 100/120 VAC (Version 2)
    Onduleur Smart-UPS RT 1500/2000 VA 100/120 VCA (Version 2)
    Smart-UPS SURTA 1500XL/2200XL 100/120V TWR/RM2U (Version 2)
    Smart-UPS RT de 1500/2000 VA y 100/120 V AC (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    BSMI(Formerly BCIQ),CSA Certified,FCC Verified,UL Listed (Version 0)
    EAC certificate of Smart UPS (Version 0)
    Date 4/11/17
    Size 1.6 MB
    CSA Certificate for specified products (Version 1)
    UL Certificate for APC Smart UPS RT 1000VA, 1500VA,2000VA and 2200VA 120V (Version 0)
    UL Listed,VCCI (Version 0)
    Date 2/18/17
    Size 492 KB
    Date 2/18/17
    Size 742.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Smart-UPS RT Tower to SURTRK Rack Conversion (Sheet) (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 2/8/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 2/7/19
    Size 1.1 MB
    Warranty
    Date
    Size
    Add to My Documents
    SURTA 1500XL/2200XL série TWR/RMXL2U 100/120 V (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.