Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SURTA1500RMXL Image
Discontinued

Schneider Electric SURTA1500RMXL Image
Discontinued

APC Smart-UPS RT 1500VA RM 120V

Show more characteristics >
SURTA1500RMXL_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 1500VA RM 120V
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla
    Output
    Output Power Capacity
    1050 Watts / 1500 VA
    Max Configurable Power (Watts)
    1050 Watts / 1500 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    90 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC57
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    559.0 mm
    Rack Height
    2 U
    Net Weight
    27.5 kg
    Shipping Weight
    31.36 kg
    Shipping Height
    260.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    737.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    393.000 BTU/hr
    Conformance
    Approvals
    BSMI
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Dutch
    • Norwegian
    • Greek
    • Lithuanian
    • Croatian
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RT 1500/2000 VA 100/120 VAC (Version 2)
    Onduleur Smart-UPS RT 1500/2000 VA 100/120 VCA (Version 2)
    Smart-UPS RT de 1500/2000 VA y 100/120 V AC (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.