Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SURT7500XLJ Image
Discontinued

Schneider Electric SURT7500XLJ Image
Discontinued

APC Smart-UPS RT 7500VA 200V

Show more characteristics >
SURT7500XLJ_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 7500VA 200V
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    6000 Watts / 7500 VA
    Max Configurable Power (Watts)
    6000 Watts / 7500 VA
    Nominal Output Voltage
    200V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    RBC44J
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    263.0 mm
    Maximum Depth
    663.0 mm
    Rack Height
    6 U
    Net Weight
    110.91 kg
    Shipping Weight
    129.09 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Conformance
    Approvals
    FCC Part 15 Class A
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for Smart-UPS 8000VA 230V (Version 1)
    EMC Certifcate of Conformity for the SURT7500XLI (Version 0)
    CSA Certificate for specified products (Version 1)
    UL Listed (Version 0)
    Date 2/7/19
    Size 13.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.