Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SURT7500RMXLT-1TF5 Image
Discontinued

View all Smart-UPS On-Line

SURT7500RMXLT-1TF5

Schneider Electric SURT7500RMXLT-1TF5 Image
Discontinued
View all Smart-UPS On-Line
SURT7500RMXLT-1TF5

APC Smart-UPS RT 7500VA RM 208V w/ 208V to 120V 2U Step-Down Transformer

Show more characteristics >
SURT7500RMXLT-1TF5_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 7500VA RM 208V w/ 208V to 120V 2U Step-Down Transformer
    Includes
    CD with software , Rack Mounting support rails , Service Manual , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , Mexico , United States
    Output
    Output Power Capacity
    6000 Watts / 7500 VA
    Max Configurable Power (Watts)
    6000 Watts / 7500 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (1) NEMA L6-30R (Battery Backup) , (12) NEMA 5-20R (Battery Backup) , (2) NEMA L6-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    RBC44
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    352.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    663.0 mm
    Rack Height
    8 U
    Net Weight
    156.82 kg
    Shipping Weight
    182.73 kg
    Shipping Height
    806.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    1535.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Smart-UPS RT/硬接线/超过1.5kVA (Version 5)
    Guide de sécurité de l'onduleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 5)
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 5)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 5)
    Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 5)
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 5)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
    Smart-UPS RT 7.5/10 kVVA 6U Tower/RM 200-240 V (Manual) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.