Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT3000XLT-1TF3 Image
Discontinued

SURT3000XLT-1TF3

Schneider Electric SURT3000XLT-1TF3 Image
Discontinued
SURT3000XLT-1TF3

APC Smart-UPS RT 3000VA 208V w/ 208V to 120V Step-Down Transformer

Show more characteristics
SURT3000XLT-1TF3  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 3000VA 208V w/ 208V to 120V Step-Down Transformer
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L14-30R (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L6-20R (Battery Backup) , (8) NEMA 5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    3.05 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    RBC44
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-25 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    259.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    6 U
    Net Weight
    111.36 kg
    Shipping Weight
    127.27 kg
    Shipping Height
    658.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    655.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS On Line SURT 3/5/6 kVA 200-240 Vac TWR/RM3U (Version 17)
    Smart-UPS On-Line SURT 3/5/6 kVA, 200-240 VAC, TWR/RM 3HE (Version 17)
    Smart-UPS online SURT 3/5/6 kVA, 200-240 Vca, Tower/3U, montaggio in rack (Version 17)
    ИБП Smart-UPS On Line SURT 3/5/6 кВА 200–240 В в универсальном напольном/ стоечном высотой 3U корпусе (Version 17)
    Onduleur Smart-UPS On Line SURT 3/5/6 kVA 200-240 VCA en tour/rack 3U (Version 17)
    Smart-UPS On Line SURT 3/5/6 kVA 200-240 Vac TWR/RM3U (Version 17)
    Smart-UPS en línea SURT de 3/5/6 kVA y 200-240 V AC TWR/RM3U (Version 17)
    在线式Smart-UPS,3/5/6kVA,200-240Vac,TWR/RM3U (Version 17)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /