Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT2000XLICH Image

SURT2000XLICH

Schneider Electric SURT2000XLICH Image
SURT2000XLICH

APC Smart-UPS RT 2000VA 230V For China

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 2000VA 230V For China
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    1400 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C20
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Replacement Battery
    RBC31
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    85.0 mm
    Maximum Depth
    483.0 mm
    Rack Height
    2 U
    Net Weight
    25.0 kg
    Shipping Weight
    29.82 kg
    Shipping Height
    286.0 mm
    Shipping Width
    630.0 mm
    Shipping Depth
    594.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    543.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS Accessories Heavy Duty Rail Kit Installation Guide (Sheet) (Version 1)
    Installation Smart-UPS Rail Kit (Version 4)
    Date 7/30/19
    Size 76.3 KB
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Smart-UPS RT 1000/2000 VA, 220/230/240 Vac Tower/Rack Mount2U (Version 5)
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for APC Smart UPS 1000VA and 2000VA 230V (Version 1)
    Declaration of Conformity Uninteruptible Power Supply (On Line SURT 1/2/3/5/6kVA) (Version 9)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Smart-UPS RT Tower to SURTRK Rack Conversion (Sheet) (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 8/27/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 8/27/19
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /