Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS RT 15kVA 230V No Batteries Including Start-Up

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 15kVA 230V No Batteries Including Start-Up
    Includes
    CD with software , Smart UPS signalling RS-232 cable , Start-Up Service , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    12.0 KW / 15.0 kVA
    Max Configurable Power (Watts)
    12.0 KW / 15.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 400 or 415V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240, 400, 415V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Bypass
    External Static Bypass , Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220 , 240 , 400 , 415
    Maximum Input Current
    90 A
    Input Breaker Capacity
    100 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    263.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    773.0 mm
    Rack Height
    6 U
    Net Weight
    68.0 kg
    Shipping Weight
    90.5 kg
    Shipping Height
    622.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    1003.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-1-1 , EN/IEC 62040-2
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SURT 15/20kVA UXICH Tower (Version 3)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    Smart-UPS SURT 15/20kVA UXICH Tower (Version 3)
    Addendum EPO SURT14K/15/18K/20K (Version 0)
    Date 2/7/19
    Size 123.5 KB
    Warranty
    Date
    Size
    Add to My Documents
    Smart-UPS SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
    Smart-UPS SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
    Smart-UPS SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.