Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT15KRMXLT-1TF10K Image

SURT15KRMXLT-1TF10K

Schneider Electric SURT15KRMXLT-1TF10K Image
SURT15KRMXLT-1TF10K

APC Smart-UPS RT 15KVA RM 208V, 208V/120V 10KVA Step down Transformer

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 15KVA RM 208V, 208V/120V 10KVA Step down Transformer
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    12.0 KW / 15.0 kVA
    Max Configurable Power (Watts)
    12.0 KW / 15.0 kVA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (2PH + N +G) (Battery Backup) , (2) NEMA L14-30R (Battery Backup) , (2) NEMA L5-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L6-20R (Battery Backup)
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Bypass
    Built-in Static Bypass , Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    240
    Maximum Input Current
    83 A
    Input Breaker Capacity
    100 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    4
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Efficiency in Battery Operation
    93.00 %
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    708.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    773.0 mm
    Rack Height
    16 U
    Net Weight
    347.73 kg
    Shipping Weight
    439.09 kg
    Shipping Height
    1396.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    1003.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    2610.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    UL 1778
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • Chinese
    • German
    • Swedish
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Input Hardwire Kit Smart-UPS Online 14/18 kVA 200 Vac, 15/20 kVA 208/240 Vac Stack/RM 6U (Version 0)
    Output Hardwire Kit Smart-UPS Online 14/18 kVA 200 Vac, 15/20 kVA 208/240 Vac Stack/RM 6U (Version 0)
    Addendum EPO SURT14K/15/18K/20K (Version 0)
    Date 7/30/19
    Size 123.5 KB
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    SURT 15/20kVA 208/240Vac, 14/18kVA 200Vac Stack/Rack-Mount 12U (Version 2)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    SURT 15/20kVA 208/240Vac, 14/18kVA 200Vac Stack/Rack-Mount 12U (Version 2)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
    CAD
    Date
    Size
    Add to My Documents
    APTF10KT01-WD - System Wiring Diagram (Version 1)
    Specification guide
    Date
    Size
    Add to My Documents
    SmartUPS Online Technical Specifications 120/208/240 Vac (Version 1)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 8/27/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 8/27/19
    Size 1.1 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    CSI 2004/1995 Smart-UPS On-Line 1.5 - 20kVA 120/208/240 Vac Guide Specification (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /