Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 14KVA RM 200V
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    12.0 KW / 14.0 kVA
    Max Configurable Power (Watts)
    12.0 KW / 14.0 kVA
    Nominal Output Voltage
    200V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L6-20R (Battery Backup)
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Bypass
    Built-in Static Bypass , Internal Bypass (Automatic and Manual) , Optional External Bypass
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Maximum Input Current
    80 A
    Input Breaker Capacity
    100 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    RBC44J
    RBC Quantity
    4
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Efficiency in Battery Operation
    93.00 %
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631J
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    533.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    773.0 mm
    Rack Height
    12 U
    Net Weight
    247.73 kg
    Shipping Weight
    314.09 kg
    Shipping Height
    990.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    1003.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    2615.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-1-1 , EN/IEC 62040-2 , OSHPD , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Addendum EPO SURT14K/15/18K/20K (Version 0)
    Date 2/7/19
    Size 123.5 KB
    Input Hardwire Kit Smart-UPS Online 14/18 kVA 200 Vac, 15/20 kVA 208/240 Vac Stack/RM 6U (Version 0)
    SURT 15/20kVA 208/240Vac, 14/18kVA 200Vac Stack/Rack-Mount 12U (Version 2)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    SURT 15/20kVA 208/240Vac, 14/18kVA 200Vac Stack/Rack-Mount 12U (Version 2)
    Output Hardwire Kit Smart-UPS Online 14/18 kVA 200 Vac, 15/20 kVA 208/240 Vac Stack/RM 6U (Version 0)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    External Battery Pack SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 6)
    Certificate
    Date
    Size
    Add to My Documents
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for Smart-UPS Online SRT Products with accessories in commercial and seismic rack applications (Version 0)
    TUV NRTL Certificate of Approval for APC Smart-UPS RT RM 14kVA to 20kVA 200V and 208V (Version 1)
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for Smart-UPS Online with accessories in commercial and seismic rack applications (Version 1)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 2/8/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 2/7/19
    Size 1.1 MB
    Warranty
    Date
    Size
    Add to My Documents
    Smart-UPS SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
    Smart-UPS SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
    Smart-UPS SURT192RMXLBP2 6U/ SURT192XLBP2J 6U (Version 4)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.