Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SURT1000UXI Image
Discontinued

Schneider Electric SURT1000UXI Image
Discontinued

APC Smart-UPS RT 1000VA 230V No Batteries

Show more characteristics >
SURT1000UXI_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 1000VA 230V No Batteries
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    700 Watts / 1000 VA
    Max Configurable Power (Watts)
    700 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Replacement Battery
    RBC31
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    85.0 mm
    Maximum Depth
    483.0 mm
    Rack Height
    2 U
    Net Weight
    12.59 kg
    Shipping Weight
    17.36 kg
    Shipping Height
    286.0 mm
    Shipping Width
    630.0 mm
    Shipping Depth
    594.0 mm
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    239.000 BTU/hr
    Conformance
    Approvals
    C-tick
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RT 230 V 1000 VA, 2000 VA (Manual) (Version 0)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    Smart-UPS RT 230 V 1000 VA, 2000 VA (Manual) (Version 0)
    Installation Smart-UPS Rail Kit (Version 4)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    External Battery Pack SURT48RMXLBP/SURT48RMXLBP2/SURT48XLBP (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    KCC Certificate of SURT1000 (Version 0)
    Date 2/7/19
    Size 622.1 KB
    VDE CB Certificate for APC Smart UPS 1000VA and 2000VA 230V (Version 1)
    VDE GS Mark (Version 0)
    Date 2/7/19
    Size 2.2 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Smart-UPS RT Tower to SURTRK Rack Conversion (Sheet) (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.