Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT10000XLTW Image

SURT10000XLTW

Schneider Electric SURT10000XLTW Image
SURT10000XLTW

APC Smart-UPS RT 10000VA 220V for Taiwan

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 10000VA 220V for Taiwan
    Includes
    CD with software , Service Manual , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    1265J Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    263.0 mm
    Maximum Depth
    736.0 mm
    Rack Height
    6 U
    Net Weight
    110.91 kg
    Shipping Weight
    129.09 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Master Carton Units
    1.0
    Color
    Black
    Units per Pallet
    2.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    BSMI , CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • Chinese
    • German
    • Swedish
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 7)
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 8)
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 5)
    SURT 8000/10000 ВА ~200–240 В в универсальном напольном/стоечном 6U корпусе (Version 8)
    SURT 8000/10000 VA Tower/6U, montaggio in rack, 200-240 Vca (Version 8)
    SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC (Version 8)
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 8)
    SURT 8000/10000 VA à montage en tour/rack 6U 200-240 VCA (Version 8)
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 5)
    Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Guide de sécurité de l'onduleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 5)
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 5)
    Smart-UPS RT/硬接线/超过1.5kVA (Version 5)
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 5)
    SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC (Version 8)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate for specified products (Version 1)
    Smart-UPS RT VDE Certification (Version 0)
    Date 7/30/19
    Size 216.4 KB
    EMC Certifcate of Conformity for the SURT7500XLI (Version 0)
    UL Listed (Version 0)
    Date 2/28/17
    Size 13.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /