Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 10000VA 200V
    Includes
    CD with software , Documentation CD , User Guide in Japanese , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    200V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    200V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC44J
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    --
    Audible Alarm
    --
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    1265J Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    264.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    736.0 mm
    Net Weight
    111.0 kg
    Shipping Weight
    129.0 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    2.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    3061.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    FCC Part 15 Class A , UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.