Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS RT 10,000VA 230V No Batteries for China

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS RT 10,000VA 230V No Batteries for China
    Includes
    CD with software , Service Manual , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (4) IEC 320 C13 (Battery Backup) , (4) IEC 320 C19 (Battery Backup) , (4) IEC Jumpers (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631CH
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    1265J Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    263.0 mm
    Maximum Depth
    724.0 mm
    Rack Height
    6 U
    Net Weight
    41.82 kg
    Shipping Weight
    60.0 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    2.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Greek
    • Lithuanian
    • Croatian
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RT User manual SURT7.5/10K UXI/UXICH 220/230/240 Vac Tower/RM6U (Manual) (Version 0)
    Smart-UPS RT用户手册,SURT7.5/10K UXI/UXICH 220/230/240 Vac塔式/RM6U(手册) (Version 0)
    SURT UXI/UXICH 8/10 kVA Tower 220/230/240 Vac (Version 3)
    SURT UXI/UXICH(8/10kVA,220/230/240Vac) (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for Smart-UPS 8000VA 230V (Version 1)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 2/8/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 2/7/19
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.