Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SURT10000RMXLT6U Image
Discontinued

Schneider Electric SURT10000RMXLT6U Image
Discontinued

APC Smart-UPS RT 10,000VA Rack Tower 208V

Show more characteristics >
SURT10000RMXLT6U_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 10,000VA Rack Tower 208V
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mauritania , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT LUCIA , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    240
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    1265J Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    263.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    736.0 mm
    Rack Height
    6 U
    Net Weight
    110.91 kg
    Shipping Weight
    129.09 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    2.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , OSHPD , UL 1778
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 8)
    SURT 8000/10000 VA Tower/6U, montaggio in rack, 200-240 Vca (Version 8)
    Installation TWR to SURTRK2 Rack Conversion (Version 2)
    SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC (Version 8)
    SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC (Version 8)
    SURT 8000/10000 ВА ~200–240 В в универсальном напольном/стоечном 6U корпусе (Version 8)
    SURT 8000/10000 VA à montage en tour/rack 6U 200-240 VCA (Version 8)
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 8)
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 7)
    Specification guide
    Date
    Size
    Add to My Documents
    SmartUPS Online Technical Specifications 120/208/240 Vac (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate of Smart UPS (Version 0)
    Date 4/11/17
    Size 1.6 MB
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for Smart-UPS Online with accessories in commercial and seismic rack applications (Version 1)
    CSA certificate of Compliance for Smart-UPS, Smart-UPS Online, Smart-UPS Accessories (Version 4)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 7/16/19
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 7/15/19
    Size 1.1 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    CSI 2004/1995 Smart-UPS On-Line 1.5 - 20kVA 120/208/240 Vac Guide Specification (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.