Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SUOL2000UXI Image
Discontinued

Schneider Electric SUOL2000UXI Image
Discontinued

APC Smart-UPS On-Line 2000VA 230V No Batteries

Show more characteristics >
SUOL2000UXI_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS On-Line 2000VA 230V No Batteries
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    1400 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Connections
    (3) IEC Jumpers (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    IEC-320 C20
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Battery Slots Empty
    1
    Replacement Battery
    RBC31
    Replacement battery cartridge note
    Unit ships without batteries--see UXI brochure for recharge times.
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    86.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    483.0 mm
    Rack Height
    2 U
    Net Weight
    14.55 kg
    Shipping Weight
    19.36 kg
    Shipping Height
    286.0 mm
    Shipping Width
    631.0 mm
    Shipping Depth
    594.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Guida alla sicurezza per Smart-UPS - Smart-UPS e Back-UPS (Scheda) (Version 2)
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Smart-UPS On-Line UX 1000 VA, 2000 VA (Manual) (Version 0)
    Guide de sécurité de l'onduleur Smart-UPS - Smart-UPS et Back-UPS (fiche) (Version 2)
    Guía de seguridad de Smart-UPS-Smart-UPS y Back-UPS (hoja) (Version 2)
    Smart-UPS Sicherheitsleitfaden – Smart-UPS und Back-UPS (Infoblatt) (Version 2)
    Smart-UPS и Back-UPS (информационный листок) (Version 2)
    Smart-UPS安全指南——SMART-UPS和Back-UPS(表格) (Version 2)
    Smart-UPS On-Line UX 1000 VA, 2000 VA (Manual) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for APC Smart UPS 1000VA and 2000VA 230V (Version 1)
    IRAM for Smart-UPS (Version 1)
    Date 5/3/19
    Size 140.9 KB
    VDE GS Mark for Smart-UPS (Version 0)
    Date 5/4/19
    Size 2.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.