Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS 3000VA RM 2U 230V for China

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 3000VA RM 2U 230V for China
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    2700 Watts / 3000 VA
    Max Configurable Power (Watts)
    2700 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC43
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    2 U
    Net Weight
    43.64 kg
    Shipping Weight
    56.82 kg
    Shipping Height
    254.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    47.000 dB
    Online Thermal Dissipation
    400.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 2)
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Smart-UPS RT/硬接线/超过1.5kVA (Version 5)
    Guide de sécurité de l'onduleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 5)
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Handbuch) (Version 3)
    Smart-UPS RM de 2200 VA, 3000 VA, 100 V, 120 V, 230 V (manual) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 3)
    Smart-UPS RM 2200VA,3000VA,100V,120V,230V(手册) (Version 3)
    Smart-UPS 2200 ВА, 3000 ВА, 100 В, 120 В, 230 В (руководство) (Version 3)
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 5)
    Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 5)
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 5)
    Onduleur Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (manuel) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manuale) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for Smart-UPS 2200VA and 3000VA 220-240V (Version 2)
    CE EMC Directive (Version 0)
    Date 5/4/19
    Size 11 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.