Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SUA3000JB Image
Discontinued

Schneider Electric SUA3000JB Image
Discontinued

APC Smart-UPS 3000VA USB & Serial 100V Black

Show more characteristics >
SUA3000JB_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 3000VA USB & Serial 100V Black
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    2700 Watts / 3000 VA
    Max Configurable Power (Watts)
    2700 Watts / 3000 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA 5-20R (Battery Backup) , (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    2.44 meters
    Maximum Input Current
    33 A
    Input Breaker Capacity
    40 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4.5 hour(s)
    Replacement Battery
    RBC55J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    --
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    510 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    544.0 mm
    Net Weight
    55.9 kg
    Shipping Weight
    64.5 kg
    Shipping Height
    559.0 mm
    Shipping Width
    381.0 mm
    Shipping Depth
    762.0 mm
    Color
    Black
    Units per Pallet
    3.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    275.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Turkish
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SUA2200/3000 VA 100/120/230 VCA format Tour (Version 3)
    Smart-UPS SUA2200/3000VA 100/120/230VAC (Version 3)
    Smart-UPS SUA2200/3000 VA, 100/120/230 VAC, Tower (Version 3)
    Smart-UPS SUA2200/3000 ВА ~100/120/230 В в корпусе для напольной установки (Version 3)
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 5)
    Smart-UPS RT/硬接线/超过1.5kVA (Version 5)
    I/O Hardwire Kit for 2200/3000XL 120/208/230 Vac; 2200/3000 VA 100/120/230 Vac Tower; 5000RM5U 208/230 Vac (Version 3)
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Guide de sécurité de l'onduleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Smart-UPS SUA2200/3000 VA 100/120/230 VAC Tower (Version 3)
    Torre Smart-UPS SUA de 2200/3000 VA y 100/120/230 V AC (Version 3)
    Smart-UPS SUA2200/3000 VA 100/120/230 VAC Tower (Version 3)
    Smart-UPS SUA2200/3000 VA, 100/120/230 Vca, Tower (Version 3)
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 5)
    Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 5)
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 5)
    Certificate
    Date
    Size
    Add to My Documents
    Smart-UPS 2200/3000 100V VCCI Certification (Version 0)
    WEEE Disassembly & Recycling Guidance (Version 0)
    UL Listing for UPS Equipment, External Battery Packs and Accessories (Version 0)
    CE EMC Directive for SUA3000JB (EMI TEST REPORT) (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.