Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS BR 3000VA, 115V/220V, Brazil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS BR 3000VA, 115V/220V, Brazil
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    115V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NBR 14136 (Battery Backup)
    Input
    Nominal Input Voltage
    115V , 220V
    Input Frequency
    60 Hz
    Input Connections
    NEMA L6-30P
    Cord Length
    2,13 meters
    Input voltage range for main operations
    90 - 140 / 180 - 250 V
    Maximum Input Current
    26 A
    Input Breaker Capacity
    32 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    10 hour(s)
    Replacement Battery
    1080212187
    RBC Quantity
    4
    Communications & Management
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    381 Joules
    Physical
    Maximum Height
    455.0 mm
    Maximum Width
    205.0 mm
    Maximum Depth
    510.0 mm
    Net Weight
    65.0 kg
    Shipping Weight
    74.66 kg
    Shipping Height
    465.0 mm
    Shipping Width
    220.0 mm
    Shipping Depth
    601.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace (excluding battery) and 1 year for battery
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.