Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SUA2200RM2UTW Image

SUA2200RM2UTW

Schneider Electric SUA2200RM2UTW Image
SUA2200RM2UTW

APC Smart-UPS 2200VA RM 2U 120V Taiwan BSMI

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 2200VA RM 2U 120V Taiwan BSMI
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    110V , 120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA 5-20R (Battery Backup) , (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    110V , 120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-20P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC43
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    2 U
    Net Weight
    43.64 kg
    Shipping Weight
    56.82 kg
    Shipping Height
    254.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    47.000 dB
    Online Thermal Dissipation
    300.000 BTU/hr
    Protection Class
    --
    Conformance
    Approvals
    BSMI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Onduleur Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (manuel) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manuale) (Version 3)
    Smart-UPS RM 2200VA,3000VA,100V,120V,230V(手册) (Version 3)
    Smart-UPS RM de 2200 VA, 3000 VA, 100 V, 120 V, 230 V (manual) (Version 3)
    Стоечный ИБП Smart-UPS 2200 ВА, 3000 ВА, 100 В, 120 В, 230 В (руководство) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Handbuch) (Version 3)
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    BSMI Certificate for APC Smart-UPS 3000 & 2200 VA USB & Serial RM 2U 120V (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /