Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS 1500VA 120V Taiwan BSMI

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 1500VA 120V Taiwan BSMI
    Includes
    CD with software , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    980 Watts / 1440 VA
    Max Configurable Power (Watts)
    980 Watts / 1440 VA
    Nominal Output Voltage
    110V , 120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    110V , 120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1,83 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC7
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    216.0 mm
    Maximum Width
    170.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    24.09 kg
    Shipping Weight
    27.0 kg
    Shipping Height
    370.0 mm
    Shipping Width
    330.0 mm
    Shipping Depth
    590.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-2952,6 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Conformance
    Approvals
    BSMI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS 1000/1500 100/120/230 V ; 750/1000XL 120/230 V, tour (Version 3)
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower (Version 3)
    Smart-UPS 1000/1500 de 100/120/230 V; Torre 750/1000XL de 120/230 V (Version 3)
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL, 120/230V, Tower (Version 3)
    Smart-UPS 1000 / 1500 100/120/230V;750/1000XL 120/230V,塔式 (Version 3)
    Smart-UPS 1000/1500 100/120/230 V; Torre 750/1000XL 120/230 V (Version 3)
    Smart-UPS 1000/1500 100/120/230 В; 750/1000XL 120/230 В, корпус «башня» (Version 3)
    Smart-UPS 1000/1500 100/120/230 V; 750/1000 XL 120/230 V Tower (Version 3)
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    BSMI certificate for APC Smart-UPS 1500/1000VA 120V Taiwan (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.