Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SUA1500ICH-45 Image

Range: Smart-UPS

SUA1500ICH-45

Schneider Electric SUA1500ICH-45 Image
Range: Smart-UPS

SUA1500ICH-45

APC Smart-UPS 1500VA LCD 230V China

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 1500VA LCD 230V China
    Includes
    CD with software , Documentation CD , Smart UPS signalling RS-232 cable , USB cable
    Standard Lead Time
    Usually Ships within 4 Weeks
    Product Distribution
    China
    Output
    Output Power Capacity
    980 Watts / 1500 VA
    Max Configurable Power (Watts)
    980 Watts / 1500 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC7
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    219.0 mm
    Maximum Width
    171.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    24.09 kg
    Shipping Weight
    27.23 kg
    Shipping Height
    376.0 mm
    Shipping Width
    328.0 mm
    Shipping Depth
    595.0 mm
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    135.000 BTU/hr
    Conformance
    Approvals
    CE
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.