Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS 1000VA USB & Serial RM 2U 230V for China

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1000VA USB & Serial RM 2U 230V for China
    Includes
    CD with software , Rack Mounting brackets , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    670 Watts / 1000 VA
    Max Configurable Power (Watts)
    670 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC23
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    2 U
    Net Weight
    28.18 kg
    Shipping Weight
    31.45 kg
    Shipping Height
    254.0 mm
    Shipping Width
    594.0 mm
    Shipping Depth
    603.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    36.000 dB
    Online Thermal Dissipation
    89.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Chinese
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Guida alla sicurezza per Smart-UPS - Smart-UPS e Back-UPS (Scheda) (Version 2)
    Smart-UPS安全指南——SMART-UPS和Back-UPS(表格) (Version 2)
    Smart-UPS и Back-UPS (информационный листок) (Version 2)
    Guide de sécurité de l'onduleur Smart-UPS - Smart-UPS et Back-UPS (fiche) (Version 2)
    Guía de seguridad de Smart-UPS-Smart-UPS y Back-UPS (hoja) (Version 2)
    Smart-UPS Sicherheitsleitfaden – Smart-UPS und Back-UPS (Infoblatt) (Version 2)
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /