Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS 1000VA USB & Serial 230V For China

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 1000VA USB & Serial 230V For China
    Includes
    CD with software , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    670 Watts / 1000 VA
    Max Configurable Power (Watts)
    670 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC6
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    216.0 mm
    Maximum Width
    170.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    18.86 kg
    Shipping Weight
    20.91 kg
    Shipping Height
    381.0 mm
    Shipping Width
    330.0 mm
    Shipping Depth
    584.0 mm
    Color
    Black
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    41.000 dB
    Online Thermal Dissipation
    100.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SUA1000ICH/SUA1500ICH 120/230 Vac Tower (Version 0)
    Smart-UPS 1000/1500 100/120/230 V; 750/1000 XL 120/230 V Tower (Version 3)
    Smart-UPS 1000/1500 100/120/230 В; 750/1000XL 120/230 В, корпус «башня» (Version 3)
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower (Version 3)
    Smart-UPS 1000/1500 100/120/230 V; Torre 750/1000XL 120/230 V (Version 3)
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL 120/230V Tower (Version 3)
    Smart-UPS 1000 / 1500 100/120/230V;750/1000XL 120/230V,塔式 (Version 3)
    Smart-UPS 1000/1500 100/120/230V; 750/1000XL, 120/230V, Tower (Version 3)
    Smart-UPS 1000/1500 100/120/230 V ; 750/1000XL 120/230 V, tour (Version 3)
    Smart-UPS 1000/1500 de 100/120/230 V; Torre 750/1000XL de 120/230 V (Version 3)
    Smart-UPS SUA1000ICH/SUA1500ICH 120/230 Vac Tower (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    Uninterruptible Power Supply (Smart-UPS under 1.5 kVA) (Version 10)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.