Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

NB-APC Smart-UPS BR 1000VA, 115/220V, Brazil

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NB-APC Smart-UPS BR 1000VA, 115/220V, Brazil
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Output Power Capacity
    700 Watts / 1000 VA
    Max Configurable Power (Watts)
    700 Watts / 1000 VA
    Nominal Output Voltage
    115V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (4) NBR 14136 (Battery Backup)
    Input
    Nominal Input Voltage
    115V
    Input Frequency
    60 Hz
    Input Connections
    NBR 14136
    Cord Length
    1,52 meters
    Input voltage range for main operations
    90 - 140 / 180 - 250 V
    Maximum Input Current
    9 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Replacement Battery
    24008
    RBC Quantity
    4
    Communications & Management
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm
    Surge Protection and Filtering
    Surge energy rating
    160 Joules
    Physical
    Maximum Height
    239.0 mm
    Maximum Width
    176.0 mm
    Maximum Depth
    438.0 mm
    Net Weight
    25.0 kg
    Shipping Weight
    26.0 kg
    Shipping Height
    264.0 mm
    Shipping Width
    205.0 mm
    Shipping Depth
    496.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    26.0 kg
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace (excluding battery) and 1 year for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.