Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SU1400RMJ2U Image
Discontinued

Schneider Electric SU1400RMJ2U Image
Discontinued

APC Smart-UPS 1400VA RM 2U 100V

Show more characteristics >
SU1400RMJ2U_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1400VA RM 2U 100V
    Includes
    Rack Mounting brackets , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    950 Watts / 1400 VA
    Max Configurable Power (Watts)
    950 Watts / 1400 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (manual switch)
    Input Connections
    NEMA 5-15P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    74 - 123 V
    Input voltage adjustable range for mains operation
    70 - 127V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC24J
    RBC Quantity
    4
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    87.0 mm
    Maximum Width
    480.0 mm
    Maximum Depth
    464.0 mm
    Rack Height
    2 U
    Net Weight
    25.0 kg
    Shipping Weight
    34.0 kg
    Shipping Height
    249.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    610.0 mm
    Color
    Beige
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    225.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Installation Smart-UPS Rail Kit (Version 4)
    Smart-UPS RM Japan 2 U, 1400 VA, 100 V (Manual) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    UL Listing for UPS Equipment, External Battery Packs and Accessories (Version 0)
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.